The EL2502-0005 output terminal modulates the pulse width of a binary signal, and outputs it via fiber optics. The mark/space ratio is preset by a 16-bit value from the automation device. The EtherCAT Terminal contains two channels whose signal state is indicated by LEDs. The LEDs are driven in time with the outputs, and show the duty cycle by their brightness.
Special features:
- optical output
- separate frequency adjustable for each channel
Product status:
service phase | recommended alternative: ED2504
Product information
| Technical data | EL2502-0005 |
|---|---|
| Connection technology | PWM output, plastic optical fiber |
| Number of outputs | 2 |
| Transmission medium | plastic optical fiber (POF) |
| Distance between stations | max. 50 m (100BASE-FX) |
| Bus interface | 1 x Z1000 POF plug |
| Distributed clocks | – |
| Base frequency | 1 Hz…125 kHz, 250 Hz default |
| Duty cycle | 0…100% (pulse duration TON > 750 ns, pause duration TOFF > 500 ns) |
| Resolution | 9…15 bit |
| Reverse polarity protection | yes |
| Current consumption E-bus | typ. 140 mA |
| Current consumption power contacts | – |
| Bit width in the process image | 2 x 16 bit PWM output |
| Configuration | via TwinCAT System Manager |
| Special features | separate frequency can be set for each channel |
| Weight | approx. 65 g |
| Operating temperature | 0…55°C |
| Storage temperature | -25…+85°C |
| Relative humidity | 95%, no condensation |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP20/variable |
| Approvals/markings | CE |
| Housing data | EL-24 |
|---|---|
| Design form | compact terminal housing with signal LEDs |
| Material | polycarbonate |
| Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
| Side by side mounting by means of | double slot and key connection |
| Marking | – |
| Wiring | specific push-in connection |
| Dimensions (W x H x D) | 24 mm x 100 mm x 52 mm |
Loading content ...
| Material compliance | EL2502-0005 |
|---|---|
| REACH SVHC | no |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use