The ED6224 EtherCAT Terminal enables connection of up to four IO-Link devices. These can be sensors, actuators, or combined devices. A point-to-point connection is used between the terminal and the device. The terminal is parameterized via the EtherCAT master. IO-Link serves as an intelligent link between the fieldbus level and the sensors or actuators, allowing process and parameterization data to be exchanged bidirectionally.
The parameterization of the IO-Link devices with service data can be carried out from TwinCAT via ADS or very conveniently via the integrated IO-Link commissioning tool.
In the default setting, the ED6224 functions as a 4-channel input terminal (24 V DC) which communicates if necessary with connected IO-Link devices, parameterizes them, and, if applicable, changes their operation mode. Due to the integration in the HD housing with 16 connection points, each IO-Link device can be operated in 3-wire connection technology.
Additional connection points for 24 V DC and 0 V DC can be implemented using the potential distribution terminals of the ED918x series.
The ED series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.
Product status:
regular delivery
Product information
| General | ED6224 |
|---|---|
| Number of channels | Total | 4 |
| Internal communication protocol | EtherCAT |
| Communication interface | ED6224 |
|---|---|
| Number of ports | 4 |
| Interface | IO-Link |
| Protocol | IO-Link V1.1 |
| Transmission type | serial |
| Device type | master |
| Transmission rate | 4.8 kbaud, 38.4 kbaud, 230.4 kbaud |
| Number of devices | 4 |
| Device supply | Output voltage | 24 V DC |
| Device supply | Output current | 500 mA |
| Cable length | Point-to-point | max. 20 m |
| XFC | ED6224 |
|---|---|
| Distributed clocks | yes |
| Distributed clocks | Accuracy | < 1 µs |
| Distributed clocks | Scope | 64 bit |
| Timestamp | no |
| Oversampling | no |
| Supply and electrical isolation | ED6224 |
|---|---|
| Electronics | Supply voltage | via E-bus, via power contacts |
| E-bus | Current consumption | typ. 120 mA |
| Power contacts | Input voltage | 24 V DC (-15%/+20%) |
| Power contacts | Current carrying capacity | max. 10 A |
| Power contacts | Current consumption | load-dependent |
| Power contacts | Output voltage | corresponds to Power contacts | Input voltage |
| Electrical isolation | Channel/channel | no |
| Electrical isolation | Channel/bus | functional, 707 V DC type test |
| Environmental conditions | ED6224 |
|---|---|
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Relative humidity | 95%, no condensation |
| Installation position | variable |
| Standards and approvals | ED6224 |
|---|---|
| Vibration resistance | conforms to EN 60068-2-6 |
| Shock resistance | conforms to EN 60068-2-27 |
| EMC immunity | conforms to EN 61000-6-2 |
| EMC emission | conforms to EN 61000-6-4 |
| Markings | CE |
| Approvals | UL |
| Housing data | ED-12-16pin |
|---|---|
| Weight | approx. 60 g |
| Protection rating | IP20 |
| Material | polycarbonate |
| Dimensions | Width (single) | 15 mm |
| Dimensions | Width (stacked) | 12 mm |
| Dimensions | Height | 100 mm |
| Dimensions | Depth | 65 mm |
| Installation | Terminal/back wall | DIN rail, 35 mm (EN 60715) |
| Installation | Terminal/terminal | double slot and key connection |
| Pluggable wiring level | no |
| Connection mechanism | push-in |
| Connection cross-section | Solid wire | 0.08…1.5 mm² |
| Connection cross-section | Stranded wire | 0.25…1.5 mm² |
| Connection cross-section | With ferrule | 0.14…0.75 mm² |
| Connection cross-section AWG | Solid wire | AWG28…16 |
| Connection cross-section AWG | Stranded wire | AWG22…16 |
| Connection cross-section AWG | With ferrule | AWG26…19 |
| Stripping length | 8…9 mm |
| Power contact | "+" (left) | yes |
| Power contact | "+" (right) | yes |
| Power contact | "-" (left) | yes |
| Power contact | "-" (right) | yes |
| Power contact | "⏚" (left) | no |
| Power contact | "⏚" (right) | no |
| Insertion lock for power contact "⏚" | yes |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use