Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

C9900-K992…K996 | Display cable, shielded, TPE, fixed installation, black

Mini DisplayPort, push-pull V4, plug, straight, male, 20-pin – Mini DisplayPort, push-pull V4, plug, straight, male, 20-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeMini DisplayPort, push-pull V4
Connector typeplug
Contact typemale
Number of positions (face)20-pin
Rated current0.5 A
Rated voltage30 V
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeMini DisplayPort, push-pull V4
Connector typeplug
Contact typemale
Number of positions (face)20-pin
Rated current0.5 A
Rated voltage30 V
Mating cycles≥ 100
Technical dataCable by meter
Cross-section19 x AWG32
Usefixed installation
Material jacketTPE (FRNC)
Outer cable diameter5.0 mm
Min. bending radius, fixed installation10 x outer cable diameter
Jacket colorblack
Ordering informationLength
C9900-K9920.30 m
C9900-K9930.50 m
C9900-K9941.00 m
C9900-K9951.50 m
C9900-K9962.00 m

© Beckhoff Automation 2026 - Terms of Use