Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

EP7047-1032 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, M12, with incremental encoder

Image similar, may contain optional accessories
EP7047-1032 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, M12, with incremental encoder

EP7047-1032 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, M12, with incremental encoder

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power IN
Power OUT
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | GNDP
2 | GNDS
3 | FE
4 | +24 V DC US
5 | +48 V DC UP
EP7047-1032 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, M12, with incremental encoder

EP7047-1032 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, M12, with incremental encoder

The EP7047-1032 EtherCAT Box is intended for stepper motors in the medium performance range. The PWM output stages cover a wide range of voltages and currents. Together with two inputs for limit switches, they are integrated in the EtherCAT Box. The EP7047-1032 can be adjusted to the individual motor and application by changing just a few parameters. The module is ideal for closed-loop control of the AS2000 stepper motors, which are equipped with a torsion-proof, integrated encoder (1024 inc/rev). Either a 5 V or a 24 V version can be used as the single-ended encoder.

Product status:

regular delivery

Product information

Technical dataEP7047-1032
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of outputs1 x stepper motor, 1 x motor brake
Number of channels1
Number of inputs2 x end position, 1 x feedback
Connection technologydirect motor connection + feedback
Load type2-phase stepper motor (uni-/bipolar)
Nominal voltage24 V DC
Supply voltage power8…48 V DC (external)
Output currentmax. 5.0 A
Distributed clocksyes
Step frequencyconfigurable up to 16,000 full steps/s
Step pattern64-fold micro stepping
Current controller frequencyapprox. 30 kHz
Diagnostics LEDerror phase A and B, loss of step/stagnation, power, enable
Resolutionapprox. 5000 positions in typ. applications (per revolution)
Encoder connectionA, B, C, gate/latch
Encoder operating voltage24 V DC, typ. 20 mA
Power supply connectionfeed: 1 x 7/8" plug, 5-pin; downstream connection: 1 x 7/8" socket, 5-pin
Electrical isolation500 V
Current consumption from US120 mA
Special featurestravel distance control, encoder input, vector control
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing data7/8" infeed
Dimensions (W x H x D)60 mm x 150 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Material complianceEP7047-1032
CAS No.7439-92-1, 115-86-6
REACH SVHCLead, Triphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption6a: Lead in steel with a maximum mass fraction of 0.35% lead, 6c: Copper alloy with a mass fraction of up to 4% lead, 7a: Lead in solders with a high melting point with a minimum mass fraction of 85% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use