Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZS4500-2042 | Connector for AX5000

ZS4500-2042 | Connector for AX5000

ZS4500-2042 | Connector for AX5000

ZS4500-2042 | Connector for AX5000

ZS4500-2042 | Connector for AX5000

connector for AX5000: X02 DC link connector, 2-pin socket, max. 16 mm², for 40 A

Product status:

regular delivery

Product information

Technical dataZS4500-2042
Installation sizePitch dimension 10.16 mm
Connector typeplug
Contact typefemale
Number of positions (face)2-pin
Mating cycles50
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG22…AWG4 (0.2 mm²…16 mm²)

For further technical details, please refer to the data sheet.

Ordering informationZS4500-20xx | Connectors
ZS4500-2042connector for AX5000: X02 DC link connector, 2-pin socket, max. 16 mm², for 40 A

(1) included in the scope of the AX5000 supply

 

 

© Beckhoff Automation 2026 - Terms of Use