Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZK4509-0019-0zzz | Motor connection cable 25 mm² not assembled, drag-chain suitable

ZK4509-0019-0zzz | Motor connection cable 25 mm² not assembled, drag-chain suitable

ZK4509-0019-0zzz | Motor connection cable 25 mm² not assembled, drag-chain suitable

ZK4509-0019-0zzz | Motor connection cable 25 mm² not assembled, drag-chain suitable

ZK4509-0019-0zzz | Motor connection cable 25 mm² not assembled, drag-chain suitable

motor cable, not assembled, 25 mm², for AX5172, flexible, drag-chain suitable with 5 million bending cycles, (4 x 25 mm² + 2 x (2 x 1.5 mm²))

Product status:

regular delivery

Product information

Technical dataZK4509-0019-0zzz
Operating voltagemax. 1000 V AC (UL)
Cross-section (power)25 mm² (approx. AWG4)
Cross-section (signal)1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter28.0 mm (1.1024")
Min. bending radius, fixed installation4 x outer cable diameter
Jacket colororange

For further technical details, please refer to the data sheet.

Ordering informationYard ware
ZK4509-0019-0zzznot assembled motor cable 25 mm², for AX5172, (4 x 25 mm² + 2 x (2 x 1.5 mm²))

* not suitable for OCT

© Beckhoff Automation 2026 - Terms of Use