Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZK2060-2100-0xxx | Power cable, PUR, 3 G 1.5 mm², drag-chain suitable

ZK2060-2100-0xxx | Power cable, PUR, 3 G 1.5 mm², drag-chain suitable

ZK2060-2100-0xxx | Power cable, PUR, 3 G 1.5 mm², drag-chain suitable

ZK2060-2100-0xxx | Power cable, PUR, 3 G 1.5 mm², drag-chain suitable

ZK2060-2100-0xxx | Power cable, PUR, 3 G 1.5 mm², drag-chain suitable

M12, plug, straight, male, 4-pin, S-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingS-coded
Rated current12 A at 40°C (according to IEC 61076-2-111)
Rated voltage630 V AC/DC (according to IEC 61076-2-111)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100
Wire terminationscrew connection
Max. wire cross-sectionAWG20 ... AWG12 (0.5 mm²…2.50 mm²)
Max. cable outer diameter8.0…12 mm
Technical dataHead B
Installation sizeopen end
Number of positions (face)3-wire
Technical dataCable by meter
Cross-section3 G 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.4 mm ± 0.2 mm
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorblack

For further technical details, please refer to the data sheet.

A1~73 mm
A2Ø 24 mm
A3AF22
Ordering informationLength
ZK2060-2100-00505.00 m
ZK2060-2100-010010.00 m
ZK2060-2100-015015.00 m
ZK2060-2100-025025.00 m

Further length on request

© Beckhoff Automation 2026 - Terms of Use