Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZK7000-0303-0xxx | EtherCAT P cable, AWG22, PUR, drag-chain suitable

ZK7000-0303-0xxx | EtherCAT P cable, AWG22, PUR, drag-chain suitable

ZK7000-0303-0xxx | EtherCAT P cable, AWG22, PUR, drag-chain suitable

ZK7000-0303-0xxx | EtherCAT P cable, AWG22, PUR, drag-chain suitable

ZK7000-0303-0xxx | EtherCAT P cable, AWG22, PUR, drag-chain suitable

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

M8, plug, angled, male, 4-pin, P-coded – M8, plug, angled, male, 4-pin, P-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)

For further technical details, please refer to the data sheet.

A129.80 mm
A226.30 mm
B129.80 mm
B226.30 mm
Ordering informationLength
ZK7000-0303-00010.15 m
ZK7000-0303-00020.20 m
ZK7000-0303-00030.30 m
ZK7000-0303-00040.40 m
ZK7000-0303-00050.50 m
ZK7000-0303-00060.60 m
ZK7000-0303-00070.70 m
ZK7000-0303-00080.80 m
ZK7000-0303-00090.90 m
ZK7000-0303-00101.00 m
ZK7000-0303-00111.10 m
ZK7000-0303-00121.20 m
ZK7000-0303-00131.30 m
ZK7000-0303-00141.40 m
ZK7000-0303-00151.50 m
ZK7000-0303-00202.00 m
ZK7000-0303-00252.50 m
ZK7000-0303-00303.00 m
ZK7000-0303-00404.00 m
ZK7000-0303-00505.00 m
ZK7000-0303-00606.00 m
ZK7000-0303-00707.00 m
ZK7000-0303-00808.00 m
ZK7000-0303-010010.00 m
ZK7000-0303-015015.00 m
ZK7000-0303-020020.00 m
ZK7000-0303-030030.00 m
ZK7000-0303-040040.00 m

Further length on request

Loading content ...

Material complianceZK7000-0303-0xxx
CAS No.115-86-6
REACH SVHCTriphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK7000-0303-0001SCIP submission in progress
ZK7000-0303-0002e584b686-54ae-48ee-9c75-1b337a95b73a
ZK7000-0303-0003SCIP submission in progress
ZK7000-0303-0004SCIP submission in progress
ZK7000-0303-0005fad4b548-5375-4048-8d33-183eb1559dee
ZK7000-0303-000622ba1eec-c9ab-4435-8aec-bb2902e42eef
ZK7000-0303-0007SCIP submission in progress
ZK7000-0303-0008SCIP submission in progress
ZK7000-0303-0009338dfabc-7e7a-46c6-883e-614e1575f8ed
ZK7000-0303-00108c50acc0-3a78-45ec-a8e9-dd6834827439
ZK7000-0303-0011SCIP submission in progress
ZK7000-0303-0012SCIP submission in progress
ZK7000-0303-0013SCIP submission in progress
ZK7000-0303-0014SCIP submission in progress
ZK7000-0303-001560c98057-919d-4b9b-8688-b24a485ea80e
ZK7000-0303-00203c863dd5-6fc8-4cf9-9685-e8e1701a55b3
ZK7000-0303-0025SCIP submission in progress
ZK7000-0303-00304ba08821-b548-46e3-b814-035ed07b8556
ZK7000-0303-0040d994319c-33bf-438e-9195-4dcbd1cc001c
ZK7000-0303-005065a13704-8b39-49af-94f4-b46cd9c0b921
ZK7000-0303-0060SCIP submission in progress
ZK7000-0303-0070SCIP submission in progress
ZK7000-0303-0080c93c65a0-1014-4671-bb66-0170bf75b6c2
ZK7000-0303-0100e5cf406c-e18c-4cad-8efb-ec6d89b3c091
ZK7000-0303-0150SCIP submission in progress
ZK7000-0303-0200SCIP submission in progress
ZK7000-0303-0300SCIP submission in progress
ZK7000-0303-0400dc50ba45-7a79-4faa-aaf3-fad5f6f9f8f8

Loading content ...

© Beckhoff Automation 2026 - Terms of Use