Jul 8, 2026

See how R.A Jones is transforming packaging flexibility with the Alterion CL-170, powered by Beckhoff.

Designed for rapid deployment to regional brand owners and co-packers, this large center, medium speed end load cartoner combines versatility, compact design, and fast integration with the help of cabinet-free motion control and distributed drive technology.

The Alterion CL-170 is ready for the rigors of high-throughput packaging whenever you need it:

  • Fast field installation with hands-on R.A Jones support
  • Speeds up to 170 cartons per minute (CPM)
  • Accommodates a wide range of carton sizes on a single machine
  • High ROI with maximized uptime and low cost of ownership
  • Scalable, flexible design that can adapt to production growth and seasonal changes without purchasing a new machine

Whatever the application, R.A Jones’ focus on nailing short lead times with maximum flexibility helps their customers stay ahead of the curve in the packaging industry.

More about this video

Motion

Motion

Nuestra innovadora tecnología de motion le abrirá posibilidades casi ilimitadas a la hora de implantar su aplicación.

Packaging machines

Packaging machines

PC-based control increases the productivity and flexibility of packaging machinery.