Mar 27, 2025

AF1000: compact variable frequency drive for low to medium power

With the AF1000, Beckhoff offers a cost-effective variable frequency drive for basic drive tasks, including belt drives, pumps, and fans. The compact, highly integrated devices are suitable for implementing drive axes with synchronous, asynchronous, and reluctance motors without a feedback system.

More about this video

AF1000 | Economy variable frequency drive New

AF1000 | Economy variable frequency drive

The variable frequency drives in the AF1000 series are particularly suitable for performing basic drive tasks cost-effectively.

AF1103-1xxx | Economy variable frequency drive, single-phase, single-axis module, 0.37 kW

AF1103-1xxx | Economy variable frequency drive, single-phase, single-axis module, 0.37 kW

The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1103-1xxx single-axis module is available in the low power range with a rated output power of 0.37 kW with a single-phase supply of 1 x 110…240 V AC.

AF1107-1xxx | Economy variable frequency drive, single-phase, single-axis module, 0.75 kW

AF1107-1xxx | Economy variable frequency drive, single-phase, single-axis module, 0.75 kW

The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1107-1xxx single-axis module is available in the low power range with a rated output power of 0.75 kW with a single-phase supply of 1 x 110…240 V AC.

AF1115-1xxx | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

AF1115-1xxx | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1115-1xxx single-axis module is available in the low power range with a rated output power of 1.5 kW with a single-phase supply of 1 x 110…240 V AC.

AF1203-1xxx | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

AF1203-1xxx | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1203-1xxx dual-axis module is available in the low power range with a rated output power of 0.37 kW with a single-phase supply of 1 x 110…240 V AC.

AF1207-1xxx | Economy variable frequency drive, single-phase, dual-axis module, 0.75 kW

AF1207-1xxx | Economy variable frequency drive, single-phase, dual-axis module, 0.75 kW

The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1207-1xxx dual-axis module is available in the low power range with a rated output power of 0.75 kW with a single-phase supply of 1 x 110…240 V AC.

AF1107-3xxx | Economy variable frequency drive, three-phase, single-axis module, 0.75 kW

AF1107-3xxx | Economy variable frequency drive, three-phase, single-axis module, 0.75 kW

The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1107-3xxx single-axis module is available in the higher power range with a rated output power of 0.75 kW with a three-phase supply of 3 x 208…480 V AC.

AF1115-3xxx | Economy variable frequency drive, three-phase, single-axis module, 1.5 kW

AF1115-3xxx | Economy variable frequency drive, three-phase, single-axis module, 1.5 kW

The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1115-3xxx single-axis module is available in the higher power range with a rated output power of 1.5 kW with a three-phase supply of 3 x 208…480 V AC.

AF1130-3xxx | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

AF1130-3xxx | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1130-3xxx single-axis module is available in the higher power range with a rated output power of 3 kW with a three-phase supply of 3 x 208…480 V AC.

AF1207-3xxx | Economy variable frequency drive, three-phase, dual-axis module, 0.75 kW

AF1207-3xxx | Economy variable frequency drive, three-phase, dual-axis module, 0.75 kW

The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1207-3xxx dual-axis module is available in the higher power range with a rated output power of 0.75 kW with a three-phase supply of 3 x 208…480 V AC.

AF1215-3xxx | Economy variable frequency drive, three-phase, dual-axis module, 1.5 kW

AF1215-3xxx | Economy variable frequency drive, three-phase, dual-axis module, 1.5 kW

The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1215-3xxx dual-axis module is available in the higher power range with a rated output power of 1.5 kW with a three-phase supply of 3 x 208…480 V AC.

AF1222-3xxx | Economy variable frequency drive, three-phase, dual-axis module, 2.2 kW

AF1222-3xxx | Economy variable frequency drive, three-phase, dual-axis module, 2.2 kW

The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1222-3xxx dual-axis module is available in the higher power range with a rated output power of 2.2 kW with a three-phase supply of 3 x 208…480 V AC.

AF1115-3100-0000 | Economy variable frequency drive, three-phase, single-axis module, 1.5 kW

AF1115-3100-0000 | Economy variable frequency drive, three-phase, single-axis module, 1.5 kW

AF1115-1100-0000 | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

AF1115-1100-0000 | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

AF1107-3100-0000 | Economy variable frequency drive, three-phase, single-axis module, 0.75 kW

AF1107-3100-0000 | Economy variable frequency drive, three-phase, single-axis module, 0.75 kW

AF1107-1100-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.75 kW

AF1107-1100-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.75 kW

AF1103-1000-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.37 kW

AF1103-1000-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.37 kW

AF1103-1200-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.37 kW

AF1103-1200-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.37 kW

AF1103-1100-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.37 kW

AF1103-1100-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.37 kW

AF1115-1000-0000 | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

AF1115-1000-0000 | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

AF1107-3200-0000 | Economy variable frequency drive, three-phase, single-axis module, 0.75 kW

AF1107-3200-0000 | Economy variable frequency drive, three-phase, single-axis module, 0.75 kW

AF1107-1200-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.75 kW

AF1107-1200-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.75 kW

AF1115-3200-0000 | Economy variable frequency drive, three-phase, single-axis module, 1.5 kW

AF1115-3200-0000 | Economy variable frequency drive, three-phase, single-axis module, 1.5 kW

AF1107-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 0.75 kW

AF1107-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 0.75 kW

AF1107-1000-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.75 kW

AF1107-1000-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.75 kW

AF1130-3200-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

AF1130-3200-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

AF1130-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

AF1130-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

AF1115-1200-0000 | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

AF1115-1200-0000 | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

AF1115-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 1.5 kW

AF1115-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 1.5 kW

AF1130-3100-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

AF1130-3100-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

AF1222-3000-0000 | Economy variable frequency drive, three-phase, dual-axis module, 2.2 kW

AF1222-3000-0000 | Economy variable frequency drive, three-phase, dual-axis module, 2.2 kW

AF1222-3200-0000 | Economy variable frequency drive, three-phase, dual-axis module, 2.2 kW

AF1222-3200-0000 | Economy variable frequency drive, three-phase, dual-axis module, 2.2 kW

AF1207-1100-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.75 kW

AF1207-1100-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.75 kW

AF1215-3100-0000 | Economy variable frequency drive, three-phase, dual-axis module, 1.5 kW

AF1215-3100-0000 | Economy variable frequency drive, three-phase, dual-axis module, 1.5 kW

AF1203-1200-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

AF1203-1200-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

AF1207-1000-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.75 kW

AF1207-1000-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.75 kW

AF1207-3200-0000 | Economy variable frequency drive, three-phase, dual-axis module, 0.75 kW

AF1207-3200-0000 | Economy variable frequency drive, three-phase, dual-axis module, 0.75 kW

AF1207-3000-0000 | Economy variable frequency drive, three-phase, dual-axis module, 0.75 kW

AF1207-3000-0000 | Economy variable frequency drive, three-phase, dual-axis module, 0.75 kW

AF1222-3100-0000 | Economy variable frequency drive, three-phase, dual-axis module, 2.2 kW

AF1222-3100-0000 | Economy variable frequency drive, three-phase, dual-axis module, 2.2 kW

AF1215-3000-0000 | Economy variable frequency drive, three-phase, dual-axis module, 1.5 kW

AF1215-3000-0000 | Economy variable frequency drive, three-phase, dual-axis module, 1.5 kW

AF1203-1000-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

AF1203-1000-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

AF1207-3100-0000 | Economy variable frequency drive, three-phase, dual-axis module, 0.75 kW

AF1207-3100-0000 | Economy variable frequency drive, three-phase, dual-axis module, 0.75 kW

AF1207-1200-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.75 kW

AF1207-1200-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.75 kW

AF1203-1100-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

AF1203-1100-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

AF1215-3200-0000 | Economy variable frequency drive, three-phase, dual-axis module, 1.5 kW

AF1215-3200-0000 | Economy variable frequency drive, three-phase, dual-axis module, 1.5 kW

AF1155-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 5.5 kW

AF1155-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 5.5 kW

AF1155-3100-0000 | Economy variable frequency drive, three-phase, single-axis module, 5.5 kW

AF1155-3100-0000 | Economy variable frequency drive, three-phase, single-axis module, 5.5 kW

AF1155-3200-0000 | Economy variable frequency drive, three-phase, single-axis module, 5.5 kW

AF1155-3200-0000 | Economy variable frequency drive, three-phase, single-axis module, 5.5 kW

AF1155-3xxx | Economy variable frequency drive, three-phase, single-axis module, 5.5 kW

AF1155-3xxx | Economy variable frequency drive, three-phase, single-axis module, 5.5 kW

The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1155-3xxx single-axis module is available in the higher power range with a rated output power of 5,5 kW with a three-phase supply of 3 x 208…480 V AC.

Variable frequency drives New

Variable frequency drives

The compact, highly integrated variable frequency drives are particularly good for performing basic drive tasks cost-effectively.

Motion

Motion

Nos solutions innovantes d’entraînement offrent des possibilités quasi illimitées dans la mise en œuvre de vos applications.