Mar 27, 2025

AX1000: ultra-compact servo drive for dynamic positioning tasks

The AX1000 offers a powerful servo drive for cost and space sensitive applications. Despite its compact dimensions, the AX1000 still manages to incorporate an integrated control power supply, DC link capacitors, a ballast circuit, and – in most variants – a ballast resistor. The AX1000 ultra-compact servo drive is fully integrated into the TwinCAT system via EtherCAT, providing the usual convenience for commissioning, operation, and diagnostics. Available in two different versions, both as single-axle and dual-axis modules.

More about this video

AX1000 | Economy servo drives
New

AX1000 | Economy servo drives

The AX1000 economy servo drive for implementing demanding and cost-sensitive drive tasks.

AX1101-1xxx | Economy servo drive, single-phase, single-axis module, 1.65 A

AX1101-1xxx | Economy servo drive, single-phase, single-axis module, 1.65 A

The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1101-1xxx single-axis module is available in the low power range with a rated output current of 1.65 A with a single-phase supply of 1 x 110…240 V AC and, in combination with the AM1011, AM1012, or AM1021 servomotor, provides an optimum servo system with a rated power range of 50…200 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.

AX1103-1xxx | Economy servo drive, single-phase, single-axis module, 3.4 A

AX1103-1xxx | Economy servo drive, single-phase, single-axis module, 3.4 A

The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1103-1xxx single-axis module is available in the low power range with a rated output current of 3.4 A with a single-phase supply of 1 x 110…240 V AC and, in combination with the AM1022 servomotor, provides an optimum servo system with a rated power of 400 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.

AX1106-1xxx | Economy servo drive, single-phase, single-axis module, 6.9 A

AX1106-1xxx | Economy servo drive, single-phase, single-axis module, 6.9 A

The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1106-1xxx single-axis module is available in the low power range with a rated output current of 6.9 A with a single-phase supply of 1 x 110…240 V AC and, in combination with the AM1031, AM1032, or AM1033 servomotor, provides an optimum servo system with a rated power range of 550…1000 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.

AX1201-1xxx | Economy servo drive, single-phase, dual-axis module, 1.65 A

AX1201-1xxx | Economy servo drive, single-phase, dual-axis module, 1.65 A

The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1201-1xxx dual-axis module is available in the low power range with a rated output current of 1.65 A with a single-phase supply of 1 x 110…240 V AC and, in combination with the AM1011, AM1012, or AM1021 servomotor, provides an optimum servo system with a rated power range of 50…200 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.

AX1203-1xxx | Economy servo drive, single-phase, dual-axis module, 3.4 A

AX1203-1xxx | Economy servo drive, single-phase, dual-axis module, 3.4 A

The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1203-1xxx dual-axis module is available in the low power range with a rated output current of 3.4 A with a single-phase supply of 1 x 110…240 V AC and, in combination with the AM1022 servomotor, provides an optimum servo system with a rated power of 400 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.

AX1103-3xxx | Economy servo drive, three-phase, single-axis module, 3.4 A

AX1103-3xxx | Economy servo drive, three-phase, single-axis module, 3.4 A

The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1103-3xxx single-axis module is available in the higher power range with a rated output current of 3.4 A with a three-phase supply of 3 x 208…480 V AC and, in combination with the AM1011, AM1012, AM1021, or AM1022 servomotor, provides an optimum servo system with a rated power range of 100…760 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.

AX1106-3xxx | Economy servo drive, three-phase, single-axis module, 6.9 A

AX1106-3xxx | Economy servo drive, three-phase, single-axis module, 6.9 A

The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1106-3xxx single-axis module is available in the higher power range with a rated output current of 6.9 A with a three-phase supply of 3 x 208…480 V AC and, in combination with the AM1031, AM1032, or AM1033 servomotor, provides an optimum servo system with a rated power range of 1000…1700 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.

AX1203-3xxx | Economy servo drive, three-phase, dual-axis module, 3.0 A

AX1203-3xxx | Economy servo drive, three-phase, dual-axis module, 3.0 A

The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1203-3xxx dual-axis module is available in the higher power range with a rated output current of 3 A with a three-phase supply of 3 x 208…480 V AC and, in combination with the AM1011, AM1012, AM1021, or AM1022 servomotor, provides an optimum servo system with a rated power range of 100…760 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.

AX1206-3xxx | Economy servo drive, three-phase, dual-axis module, 6.0 A

AX1206-3xxx | Economy servo drive, three-phase, dual-axis module, 6.0 A

The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1206-3xxx dual-axis module is available in the higher power range with a rated output current of 6 A with a three-phase supply of 3 x 208…480 V AC and, in combination with the AM1031, AM1032, AM1021, or AM1033 servomotor, provides an optimum servo system with a rated power range of 1000…1700 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.

AX1201-1301-0000 | Economy servo drive, single-phase, dual-axis module, 1.65 A

AX1201-1301-0000 | Economy servo drive, single-phase, dual-axis module, 1.65 A

AX1201-1101-0000 | Economy servo drive, single-phase, dual-axis module, 1.65 A

AX1201-1101-0000 | Economy servo drive, single-phase, dual-axis module, 1.65 A

AX1106-3301-0000 | Economy servo drive, three-phase, single-axis module, 6.9 A

AX1106-3301-0000 | Economy servo drive, three-phase, single-axis module, 6.9 A

AX1203-1301-0000 | Economy servo drive, single-phase, dual-axis module, 3.4 A

AX1203-1301-0000 | Economy servo drive, single-phase, dual-axis module, 3.4 A

AX1106-3201-0000 | Economy servo drive, three-phase, single-axis module, 6.9 A

AX1106-3201-0000 | Economy servo drive, three-phase, single-axis module, 6.9 A

AX1203-3101-0000 | Economy servo drive, three-phase, dual-axis module, 3.0 A

AX1203-3101-0000 | Economy servo drive, three-phase, dual-axis module, 3.0 A

AX1206-3101-0000 | Economy servo drive, three-phase, dual-axis module, 6.0 A

AX1206-3101-0000 | Economy servo drive, three-phase, dual-axis module, 6.0 A

AX1106-1301-0000 | Economy servo drive, single-phase, single-axis module, 6.9 A

AX1106-1301-0000 | Economy servo drive, single-phase, single-axis module, 6.9 A

AX1201-1201-0000 | Economy servo drive, single-phase, dual-axis module, 1.65 A

AX1201-1201-0000 | Economy servo drive, single-phase, dual-axis module, 1.65 A

AX1203-3301-0000 | Economy servo drive, three-phase, dual-axis module, 3.0 A

AX1203-3301-0000 | Economy servo drive, three-phase, dual-axis module, 3.0 A

AX1203-1101-0000 | Economy servo drive, single-phase, dual-axis module, 3.4 A

AX1203-1101-0000 | Economy servo drive, single-phase, dual-axis module, 3.4 A

AX1106-1201-0000 | Economy servo drive, single-phase, single-axis module, 6.9 A

AX1106-1201-0000 | Economy servo drive, single-phase, single-axis module, 6.9 A

AX1106-3101-0000 | Economy servo drive, three-phase, single-axis module, 6.9 A

AX1106-3101-0000 | Economy servo drive, three-phase, single-axis module, 6.9 A

AX1203-3201-0000 | Economy servo drive, three-phase, dual-axis module, 3.0 A

AX1203-3201-0000 | Economy servo drive, three-phase, dual-axis module, 3.0 A

AX1206-3301-0000 | Economy servo drive, three-phase, dual-axis module, 6.0 A

AX1206-3301-0000 | Economy servo drive, three-phase, dual-axis module, 6.0 A

AX1203-1201-0000 | Economy servo drive, single-phase, dual-axis module, 3.4 A

AX1203-1201-0000 | Economy servo drive, single-phase, dual-axis module, 3.4 A

AX1106-1101-0000 | Economy servo drive, single-phase, single-axis module, 6.9 A

AX1106-1101-0000 | Economy servo drive, single-phase, single-axis module, 6.9 A

AX1103-3201-0000 | Economy servo drive, three-phase, single-axis module, 3.4 A

AX1103-3201-0000 | Economy servo drive, three-phase, single-axis module, 3.4 A

AX1103-3301-0000 | Economy servo drive, three-phase, single-axis module, 3.4 A

AX1103-3301-0000 | Economy servo drive, three-phase, single-axis module, 3.4 A

AX1103-3101-0000 | Economy servo drive, three-phase, single-axis module, 3.4 A

AX1103-3101-0000 | Economy servo drive, three-phase, single-axis module, 3.4 A

AX1101-1201-0000 | Economy servo drive, single-phase, single-axis module, 1.65 A

AX1101-1201-0000 | Economy servo drive, single-phase, single-axis module, 1.65 A

AX1101-1301-0000 | Economy servo drive, single-phase, single-axis module, 1.65 A

AX1101-1301-0000 | Economy servo drive, single-phase, single-axis module, 1.65 A

AX1103-1201-0000 | Economy servo drive, single-phase, single-axis module, 3.4 A

AX1103-1201-0000 | Economy servo drive, single-phase, single-axis module, 3.4 A

AX1206-3201-0000 | Economy servo drive, three-phase, dual-axis module, 6.0 A

AX1206-3201-0000 | Economy servo drive, three-phase, dual-axis module, 6.0 A

AX1103-1301-0000 | Economy servo drive, single-phase, single-axis module, 3.4 A

AX1103-1301-0000 | Economy servo drive, single-phase, single-axis module, 3.4 A

AX1101-1101-0000 | Economy servo drive, single-phase, single-axis module, 1.65 A

AX1101-1101-0000 | Economy servo drive, single-phase, single-axis module, 1.65 A

AX1103-1101-0000 | Economy servo drive, single-phase, single-axis module, 3.4 A

AX1103-1101-0000 | Economy servo drive, single-phase, single-axis module, 3.4 A

Servo drives

Servo drives

Compact stand-alone, double-axis or multi-axis servo drives for any application – TwinSAFE and multi-feedback interface are optionally selectable.

Motion

Motion

Nos solutions innovantes d’entraînement offrent des possibilités quasi illimitées dans la mise en œuvre de vos applications.