Cables and connectors overview | IO-Link

In addition to the extensive range of EtherCAT cables, Beckhoff also supplies accessories for common fieldbuses such as IO-Link, which are shown in this overview. The shown products represent a cross-section of the wide product portfolio.

No. Type drag-chain suitable fixed installation suitable for torsion/robotic application
(1) M12, socket, straight, female, 3-pin, A-coded– open end, 3-wire – ZK2000-6200-5xxx –
(2) M12, plug, straight, male, 3-pin, A-coded– M12, socket, straight, female, 3-pin, A-coded – ZK2000-6162-5xxx –
(3) M12, socket, straight, female, 5-pin, A‑coded – open end, 5-wire ZK2000-5200-0xxx* ZK2000-5200-1xxx –
(4) M12, plug, straight, male, 5-pin, A-coded – M12, socket, straight, female, 5-pin, A-coded ZK2000-5152-0xxx* ZK2000-5152-1xxx ZK2000-5152-6xxx
(5) sensor adapter, flange, M12, plug, straight, male, 3-pin – M12, socket, straight, female, 3-pin on request
(6) sensor adapter, flange, M12, plug, straight, male, 5-pin – M12, socket, straight, female, 5-pin ZK2000-5152-0000
(7) RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin ZK1090-9191-1xxx* ZK1090-9191-Cxxx ZK1090-9191-Axxx​
(8) RJ45, socket, straight, female, 8-pin – RJ45, socket, straight, female, 8-pin ZK1096-9696-0000
(9) Customized cable, M12, plug, straight, male, 5-pin – M12, plug, straight, male, 4-pin (GNDs bridged) on request
(10) Flange/Panel feed-through for M12 pre-assembled, for fixing the connector, plastic ZB8803-0003
(11) M8, plug, straight, male, 4-pin, P-coded – M8, plug, straight, male, 4-pin, P-coded ZK7001-0101-0xxx​* ZK7000-0101-1xxx ZK7000-0101-6xxx​
(12) M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, male, 4-pin, A-coded ZK1090-3131-0xxx​* ZK1090-3131-2xxx ZK1090-3131-6xxx​
(13) M8, plug, straight, male, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin ZK1090-3191-0xxx​* ZK1090-3191-2xxx​ ZK1090-3191-6xxx​

* preferred type

xxx = cable length in decimeters