Accessories overviews

Application-oriented cable and connector overviews of devices in the field and in the control cabinet

The product overviews shown provide a selection of cabling options with control cabinet entry systems for different applications such as fixed installation, use in drag chains or in robots. Furthermore, the overviews show alternative cabling options so that the system cabling can be designed as efficiently as possible. The products shown represent a cross-section of the broad Beckhoff cable portfolio. Other cables and connectors can be found easily via the filter options. We offer advice on alternative items and options on request.

As the inventor of the EtherCAT high-speed bus system, Beckhoff provides a wide range of cables for every application, which are shown in various overviews. Not only that, but Beckhoff EtherCAT and fieldbus cables also enable secure data transmission that is optimized for industrial applications and harsh environmental conditions. Fully tested, the cables feature a high-quality 360° shield connection for optimum electromagnetic compatibility.

With One Cable Automation, Beckhoff aims to provide efficient and optimal cabling for devices, machines, and systems, along with their associated peripherals. This is accomplished through the basic principle of combining power, signal, and data communication in a single connector. Cutting down on cable routes not only significantly reduces the complexity of the entire cabling process, but also saves space, time, and costs.

Technology overviews

EtherCAT cables

EtherCAT cables

Control cabinet feedthrough

EtherCAT P cables

EtherCAT P cables

Control cabinet feedthrough

EtherCAT Box

EtherCAT Box

Cables and connectors overview

EtherCAT P Box

EtherCAT P Box

Cables and connectors overview

Fieldbus

Fieldbus

Cables and connectors overview

IO-Link

IO-Link

Cables and connectors overview

Power cables

Power cables

Control cabinet feedthrough

Direct connection to the AMI8100 integrated servo drive

Direct connection to the AMI8100 integrated servo drive

Power distribution concept

T-distributor as a pluggable daisy chain solution

T-distributor as a pluggable daisy chain solution

Power distribution concept

3- to 6-way star distributor with defined cable lengths

3- to 6-way star distributor with defined cable lengths

Power distribution concept

EP9208-1035 8-way power distribution box for flexible star distribution

EP9208-1035 8-way power distribution box for flexible star distribution

Power distribution concept

Star topology with One Cable Automation (OCA)

Star topology with One Cable Automation (OCA)

Power distribution concept

Sensor cables

Sensor cables

Control cabinet feedthrough

EtherCAT-/Ethernet cables (ENP)

B12, pins 2+4, ENP

B12, pins 2+4, ENP

Cables and connectors overview

B17, pins 2+PE+4, 15.5 A, ENP

B17, pins 2+PE+4, 15.5 A, ENP

Cables and connectors overview

B17, pins 2+PE+4, 21 A, ENP

B17, pins 2+PE+4, 21 A, ENP

Cables and connectors overview

B17, pins 4+4, ENP

B17, pins 4+4, ENP

Cables and connectors overview

B17, pins 4+PE+4, ENP

B17, pins 4+PE+4, ENP

Cables and connectors overview

B23, pins 3+PE+2+4, ENP

B23, pins 3+PE+2+4, ENP

Cables and connectors overview

B23, pins 4+PE+4, ENP

B23, pins 4+PE+4, ENP

Cables and connectors overview

B40, pins 5+4, ENP

B40, pins 5+4, ENP

Cables and connectors overview

XTS linear product transport

XTS linear product transport

Cables and connectors overview

MDR Box

MDR Box

Cables and connectors overview

One Cable Automation: Hybrid cables ECP and ENP

One Cable Automation: Hybrid cables ECP and ENP

Cables and connectors overview

EtherCAT P cables (ECP)

B12, pins 2+4, ECP

B12, pins 2+4, ECP

Cables and connectors overview

B17, pins 2+PE+4, 15.5 A, ECP

B17, pins 2+PE+4, 15.5 A, ECP

Cables and connectors overview

B17, pins 2+PE+4, 21 A, ECP

B17, pins 2+PE+4, 21 A, ECP

Cables and connectors overview

B17, pins 4+4 , ECP

B17, pins 4+4 , ECP

Cables and connectors overview

B17, pins 4+PE+4 Pin, ECP

B17, pins 4+PE+4 Pin, ECP

Cables and connectors overview

B23, pins 4+PE+4, ECP

B23, pins 4+PE+4, ECP

Cables and connectors overview

B40, pins 5+4, ECP

B40, pins 5+4, ECP

Cables and connectors overview

One Cable Automation: Hybrid cables ECP and ENP

One Cable Automation: Hybrid cables ECP and ENP

Cables and connectors overview

C7015 | Industrial PC in IP65 for direct integration into the machine

C7015 | Industrial PC in IP65 for direct integration into the machine

Cables and connectors overview

C6032 | CU8801-0000 USB extension and Multi-touch Control Panel

C6032 | CU8801-0000 USB extension and Multi-touch Control Panel

Cables and connectors overview

C6032 | Multi-touch Control Panel with CP-Link 4

C6032 | Multi-touch Control Panel with CP-Link 4

Cables and connectors overview

C6032 | Transmitter box for CP-Link-4 – The Two Cable Display Link

C6032 | Transmitter box for CP-Link-4 – The Two Cable Display Link

Cables and connectors overview

C6032 | Transmitter box for CP-Link-4 – The One Cable Display Link

C6032 | Transmitter box for CP-Link-4 – The One Cable Display Link

Cables and connectors overview

Drive technology

Drive technology

Cables and connectors overview

Servo drives, rotary and distributed servo drive systems

Servo drives, rotary and distributed servo drive systems

Control cabinet feedthrough

AMP8000

AMP8000

Cables and connectors overview

Compact drive technology with OCT

Compact drive technology with OCT

Cables and connectors overview

Compact drive technology

Compact drive technology

Cables and connectors overview

XTS linear product transport

XTS linear product transport

Cables and connectors overview

XPlanar planar motor system with APS4322

XPlanar planar motor system with APS4322

Cables and connectors overview

XPlanar planar motor system with APS42xx

XPlanar planar motor system with APS42xx

Cables and connectors overview

Vision

Vision

Cables and connectors overview