Cables and connectors overview | Vision

This overview is intended to help customers to select the appropriate cabling for the Vision hardware portfolio of cameras, lighting, and units. In addition to the high-quality Cat.6A Ethernet cable, which is used for the transmission of EtherCAT G/G10, the vision components use the EtherCAT P M8 cables that are already established and standardized on the market. Another technology found in vision hardware is the hybrid ECP in size B12, as this provides additional voltage at additional pins for high-power lighting setups.

By offering this complete range of connecting cables and other accessories, Beckhoff is pressing ahead with its one-stop shop strategy. This overview highlights that Beckhoff is the only full-service provider to demonstrate the coordinated interplay between technologically outstanding hardware components and flexible cabling systems.

No. Type Article no.
(1) M12, plug, straight, male, 8-pin, X-coded – RJ45, plug, straight, male, 8-pin ZK1096-8191-0xxx
(2) M8, plug, straight, male, 4-pin, P-coded – M8, socket (4-pin/straight), P-coded ZK7000-0105-0xxx
(3) M12, flange, straight, female, 8-pin, X-coded - RJ45, plug, straight, male, 8-pin ZK1096-8691-0xxx
(4) M12, plug, straight, male, 8-pin, X-coded - M12, plug, straight, male, 8-pin, X-coded ZK1096-8181-0xxx
(5) M8, plug, straight, male, 4-pin, P-coded – M8, plug (4-pin/straight), P-coded ZK7000-0101-0xxx
(6) M12, X-coded, socket, straight, female, IP65/67, 8-pin – M12, X-coded, socket, straight, female, IP65/67, 8-pin C9900-P942
(7) M12, plug, straight, male, 8-pin, X-coded - M12, plug, straight, male, 8-pin, X-coded ZK1096-8181-4xxx
(8) M8, plug, straight, male, 4-pin, P-coded – M8, plug (4-pin/straight), P-coded ZK7000-0101-1xxx
(9) M8, plug, straight, male, 4-pin, P-coded – M8, plug (4-pin/straight), P-coded ZK7000-0101-6xxx
(10) Industrial Ethernet/EtherCAT cable, CAT6/CAT6A, PUR, 4 x 2 x AWG26, for fixed installation, M12, socket, straight, male, 8-pin, X-coded - M12, flange, straight, female, 8-pin, X-coded on request

xxx = cable length in decimeters