Control cabinet feedthrough | EtherCAT P cables

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs for EtherCAT P cables in different applications. The shown products represent a cross-section of the wide product portfolio.

No. Type PUR, AWG22, drag-chain suitable** PUR, AWG24, drag-chain suitable*** PUR, AWG24, drag-chain suitable, low bending radius*** PUR, AWG22, fixed installation** PUR, AWG22, suitable for torsion/robotic application**
(1) M8, plug, angled, male, 4-pin, P-coded – M8, socket, straight, 4-pin, P-coded     ZK7001-0305-2xxx - -
(2) M8, plug, straight, male, 4-pin, P-coded – M8, plug, straight, 4-pin, P-coded       *  
(3) M8, plug, straight, male, 4-pin, P-coded – M8, socket, straight, 4-pin, P-coded *        

* preferred type

** max. cable length 75 m

*** max. cable length 50 m

xxx = cable length in decimeters