Cables and connectors overview | One Cable Automation: Hybrid cables ECP and ENP

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs for EtherCAT/Ethernet hybrid cables (ENP) and EtherCAT P hybrid cables (ECP) in sizes B12, B17, B23 and B40. The use of hybrid cables shows how OCA (One Cable Automation) can systematically simplify plant cabling. The shown products represent a cross-section of the wide product portfolio.

No. Type Article
(1) ENP, B40, flange, male, square assembly, 5+4-pin – RJ45, plug, 4-pin – open end ZK7425-BX00-Axxx
(2) ENP, B40, male, 5+4-pin – ENP, B40, female, 5+4-pin ZK7425-3031-Axxx
(3) ENP, B40, flange, female, square assembly, 5+4-pin – RJ45, plug, 4-pin – open end ZK7425-BW00-Axxx
(4) ECP, B12, male, 2+4-pin – ECP, B12, female, 2+4-pin ZK7102-0607-0xxx
(5) ENP, B12, male, 2+4-pin – ENP, B12, female, 2+4-pin ZK7102-0607-Axxx
(6) B12 protection cap, socket/flange, plastic, black, IP67 ZS7100-B001
(7) B12 protection cap, socket/flange, metal, IP67 ZS7100-B002
(8) ECP, B23, male, 5+4-pin – ECP, B23, male, 5+4-pin ZK7A26-3031-0xxx
(9) ECP, B17, male, 5+4-pin – ECP, B17, male, 5+4-pin ZK7208-3031-0xxx
(10) ECP, B17, flange, female, square assembly, 5+4-pin – M8, male, straight,4-pin – open end ZK7208-BY00-0xxx
(11) ENP, B17, male, 5+4-pin – ENP, B17, female, 5+4-pin ZK7208-3031-Axxx
(12) B23, colour coding, red ZS7300-B005
(13) B23, colour coding, blue ZS7300-B007
(14) B23, colour coding, green ZS7300-B008
(15) B23, colour coding, yellow ZS7300-B006
(16) B23, colour coding, gray ZS7300-B016
(17) EtherCAT P, M8, male, straight, 4-pin – M8, flange, female, straight, 4-pin ZK7000-0105-0xxx
(18) EtherCAT P, M8, male, straight, 4-pin – M8, male, straight, 4-pin ZK7001-0101-2xxx
(19) ENP, B17, flange, female, front assembly, 5+4-pin – RJ45, plug, 4-pin – open end ZK7208-AW00-Axxx
(20) ENP, B17, flange, male, front assembly, 5+4-pin – RJ45, plug, 4-pin – open end ZK7208-AX00-Axxx
(21) ECP, B17, flange, male, rear assembly, 5+4-pin – M8, male, straight, 4-pin – open end ZK7208-BZ00-0xxx
(22) ECP, B12, flange, female, rear assembly, 2+4-pin – M8, male, straight, 4-pin – open end ZK7102-AC00-0xxx
(23) ENP, B12, flange, female, rear assembly, 2+4-pin – RJ45, plug, 4-pin – open end ZK7102-AC00-Axxx
(24) ECP, B12, flange, male, front assembly, 2+4-pin – M8, male, straight, 4-pin – open end ZK7102-BJ00-0xxx
(25) ENP, B12, flange, male, front assembly, 2+4-pin – RJ45, plug, 4-pin – open end ZK7102-BJ00-Axxx
(26) ECP, B12, flange, female, front assembly, 2+4-pin – M8, male, straight, 4-pin – open end ZK7102-BI00-0xxx
(27) ENP, B12, flange, female, front assembly, 2+4-pin – RJ45, plug, 4-pin – open end ZK7102-BI00-Axxx

xxx = cable length in decimeters