Cables and connectors overview | Compact drive technology with OCT

The illustrated product overview shows a selection of cabling options for motor, EtherCAT and power cables for the compact drive technology sector with One Cable Technology (OCT). The shown products represent a cross-section of the wide product portfolio.

No. Type drag-chain suitable fixed installation suitable for torsion
(1) M8, flange, straight, female, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin ZK1090-3891-0xxx on request on request
(2) M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, male, 4-pin, A-coded ZK1090-3131-0xxx* ZK1090-3131-2xxx ZK1090-3131-6xxx
(3) Motor extension cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable ZK4701-0421-2xxx ZK4701-0401-2xxx* ZK4701-0461-2xxx
(4) 7/8“, flange, straight, female, 5-pin – open end ZK2030-1600-0xxx - -
(5) 7/8“, plug, straight, male, 5-pin – 7/8“, socket, straight, female, 5-pin ZK2030-1112-0xxx - -
(6) Motor connection cable 0.75 mm² with itec® plug for motors with OCT ZK4704-0421-2xxx* ZK4704-0401-2xxx ZK4704-0461-2xxx
(7) Flange/Panel feed-through for itec®, for fixing the connector, plastic ZB8804-0004
(8) Motor extension cable 0.75 mm² with itec® plug for motors with OCT, torsionable - - ZK4701-0461-2xxx
(9) Motor extension cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable ZK4701-0421-2xxx - -
(10) shield busbar clamp (85 x 10 x 3 mm) for 5 EtherCAT Terminals/Bus Terminals 12 mm with and without fan cartridge ZB8610 ZB8512
(11) shield busbar clamp (10 x 3 mm) for 5 EtherCAT Terminals/Bus Terminals 12 mm ZB8511
(12) clamp strap for shield connection with knurled screw, width 11 mm, shield diameter max. 8 mm ZB8500
(13) U-clamp terminal up to 4 mm² for PE connection to the rail (10 x 3 mm) ZB8530
(14) RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin ZK1090-9191-Cxxx

* preferred type

xxx = cable length in decimeters