Cables and connectors overview | XTS linear product transport

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs and extension cables for the linear product transport system XTS. In addition to EtherCAT/Ethernet hybrid cables (ENP) in size B23, the overview also includes other cables and components for connecting the XTS system. The shown products represent a cross-section of the wide product portfolio.

No. Type PUR, drag-chain suitable PUR, fixed installation
(1) B23, plug, straight, female+male, pins 5+4, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7A14-3155-Axxx ZK7A30-3155-Bxxx*
(2) B23, plug, straight, female+male, pins 5+4, EtherCAT-coded – B23, plug, straight, male+female, pins 5+4, EtherCAT-coded ZK7A14-3031-Axxx ZK7A30-3031-Bxxx*
(3) B23, flange, straight, long, female+male, pins 5+4, square flange, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7A14-BW00-Axxx ZK7A30-BW00-Axxx*
(4) B23, flange, straight, short, female+male, pins 5+4, rear assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7A14-AU00-Axxx ZK7A30-AU00-Axxx*
(5) B23, flange, straight, long, female+male, pins 5+4, rear assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7A14-BY00-Axxx ZK7A30-BY00-Axxx*
(6) RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin ZK1090-9191-6xxx ZK1090-9191-Cxxx*
(7) Motor module, 45° curved segment, with connection cables for infeed AT2041
(8) Motor module, straight, with plug connector for infeed AT2002

* preferred type

xxx = cable length in decimeters