ZS4800-2002 | Connector for AX8600: mains input

ZS4800-2002 | Connector for AX8600: mains input

ZS4800-2002 | Connector for AX8600: mains input

ZS4800-2002 | Connector for AX8600: mains input

ZS4800-2002 | Connector for AX8600: mains input

Connector for AX8600: X01 mains input, socket, 7-pin, max. 16 mm²

Product status:

regular delivery

Product information

Technical dataZS4800-2002
Installation sizePitch dimension 10.16 mm
Connector typeplug
Contact typefemale
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG22…AWG4 (0.2 mm²…16 mm²)

For further technical details, please refer to the data sheet.

Ordering information
ZS4800-2002connector for AX8600: X01 mains input, socket, 7-pin, max. 16 mm²

© Beckhoff Automation 2026 - Terms of Use