Jan 30, 2023

Charge Controller, Kommunikationsklemme EL6761: Produktnews von der SPS 2022

Die EtherCAT-Klemme EL6761 ermöglicht die Kommunikation für die Lade-Infrastruktur sowohl zum EV (Electric Vehicle) als auch zum übergeordneten Lade-Management-System. Wodurch sich die EtherCAT-Klemme EL6761 außerdem auszeichnet, präsentieren wir im Video.

More about this video

EL6761 | EtherCAT Terminal, 1-channel communication interface, ISO 15118 powerline, charge controller

EL6761 | EtherCAT Terminal, 1-channel communication interface, ISO 15118 powerline, charge controller

The EL6761 EtherCAT Terminal enables communication for the charging infrastructure both to the EV (Electric Vehicle) and to the higher-level charging management system. It supports two completely independent communication standards: PWM communication in accordance with IEC 61851 and powerline communication as stated in ISO 15118. DIN 70121 is also supported if required. ISO 15118 communication provides a flexible communication channel for transporting all necessary data between the car and the charging station. In combination with OCPP (TF6771) as communication to higher-level controllers, this results in a complete communication system for charging infrastructure applications.

TF6771 | TwinCAT 3 IoT OCPP

TF6771 | TwinCAT 3 IoT OCPP

The Open Charge Point Protocol (OCPP) is added to the IoT product portfolio based on the WebSocket protocol. OCPP standardizes the communication between charging stations for electric vehicles and the associated central management systems (CSMS). The supported versions of OCPP can be found in the product documentation.