The IP65 industrial PC C7015 provides multi-core capability directly at the machine. Thanks to extensive on-board interfaces − up to an EtherCAT P connection − countless user scenarios can be realized even when the device is installed in the field. In this video, we introduce you to the accessories for push-pull connections and talk about the respective functions.
More about this video
C70xx | Ultra-compact Industrial PCs in IP65
The fanless ultra-compact Industrial PC brings multi-core directly into the machine for complex diagnostic or condition monitoring tasks.
C7015 | Industrial PC in IP65 for direct integration into the machine
Multi-core capability directly at the machine Following the current trend, this space-saving IP65 Industrial PC hardware with flexible mounting options is ideally suited for implementing advanced Industrie 4.0 solutions. A wide variety of on-board interfaces enables the networking of machine or plant sections in the cloud or other networks. Moreover, the integrated EtherCAT P connection offers undreamt-of possibilities for the direct connection of actuators and sensors via EtherCAT P Box modules with IP67 protection. The decentralized solving of complex diagnostic or condition monitoring tasks is thus possible.
C9900-K931…K933 | Display cable, shielded, PVC, fixed installation, black
Mini DisplayPort, push-pull V4, plug, straight, male, 20-pin – M16, plug, straight, female, 19-pin
C9900-K936 | Power connector, field wireable, 2.5 mm², IP65/67
Push-Pull V4, Power, plug, black/red, straight, male, IP65/67, 4-pole, Crimp, 1 Pcs.
C9900-K938 | Ethernet/EtherCAT connector, IP65/67
Push-pull V4, RJ45, plug, black/red, straight, male, IP65/67, 8-pin, piercing, Ø 4.5…10 mm, 1 Pcs.
C9900-K942…K944 | USB cable, shielded, PVC, fixed installation, black
Push-pull V4, USB-A, 2.0, plug, straight, IP65/67 - USB-B, 2.0, plug, straight, IP20
C9900-K959…K969 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A
Push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - RJ45, plug, straight, IP20
C9900-K978…K982 | Power cable, PUR, 4 x 1.50 mm², drag-chain suitable, black
Push-pull V4, Power, plug, straight, male, IP65/67, 4-pin - open End
C9900-K989, -K990 | USB cable, shielded, PVC, fixed installation, black
Push-pull V4, USB-A, 3.0, plug, straight, IP65/67 - push-pull V4, USB-A, 3.0, plug, straight, IP65/67
ZK7000-0102-0xxx | EtherCAT P cable, AWG22, PUR, drag-chain suitable
M8, plug, straight, male, 4-pin, P-coded – M8, socket (4-pin/straight), P-coded
ZK7001-0101-0xxx | EtherCAT P cable, AWG24, PUR, drag-chain suitable
M8, plug, straight, male, 4-pin, P-coded – M8, plug (4-pin/straight), P-coded
ZS7000-0001 | M8 plug field assembly, IP65/67, crimp, shielded
M8 plug field assembly for EtherCAT P cables
C9900-K935 | Protection cap, plastic, push-pull V4, black, straight, IP65/67
Protection cap, plastic, push-pull V4, black, straight, IP65/67, 5 Pcs.
C9900-K937 | Power connector, field wireable, 1.5 mm², IP65/67
Push-Pull V4, plug, Power, black/red, straight, male, IP65/67, 4-pole, Crimp, 1 Pcs.
C9900-K939, -K940 | USB cable, shielded, PVC, fixed installation, black
Push-pull V4, USB-A, 3.0, plug, straight, IP65/67 - USB-B, 3.0, plug, straight, IP20
C9900-K948…K958 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A
Push-pull V4, RJ45, plug, straight, IP65/67, 4-pin – push-pull V4, RJ45, plug, straight, IP65/67
C9900-K970…K977 | Power cable, PUR, 4 x 2.50 mm², drag-chain suitable, black
Push-pull V4, Power, plug, straight, male, IP65/67, 4-pin - open End
C9900-K986, -K987 | USB cable, shielded, PVC, fixed installation, black
Push-pull V4, USB-A, 3.0, plug, straight, IP65/67 - USB-A, 3.0, plug, straight, IP20
ZK7000-0101-0xxx | EtherCAT P cable, AWG22, PUR, drag-chain suitable
M8, plug, straight, male, 4-pin, P-coded – M8, plug (4-pin/straight), P-coded
ZK7000-0105-0xxx | EtherCAT P cable, AWG22, PUR, drag-chain suitable
M8, plug, straight, male, 4-pin, P-coded – M8, socket (4-pin/straight), P-coded
ZS5000-0012 | Protection cap M8, plastic, rot, IP65/67
protection cap M8, plastic, red, IP65/67
ZS7000-0002 | M8 plug field assembly, IP65/67, screw, shielded
M8 plug field assembly for EtherCAT P cables.
C9900-K800...K810 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/19, drag-chain suitable, green, Cat.6A
RJ45, push-pull V4, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin