TF5221 | TwinCAT 3 CNC Axes unlimited

Using the TwinCAT 3 CNC Axes unlimited, extension is possible up to a total of 128 axes/controlled spindles, of which a maximum of 32 can be path axes and a maximum of 12 can be controlled spindles.

Product status:

regular delivery

Product information

Technical dataTF5221
Required licenseTF5200, TF5210
Operating systemWindows 10, Windows 11, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF5221-0v50TwinCAT 3 CNC Axes unlimited, platform level 50 (Performance Plus)
TF5221-0v60TwinCAT 3 CNC Axes unlimited, platform level 60 (Mid Performance)
TF5221-0v70TwinCAT 3 CNC Axes unlimited, platform level 70 (High Performance)
TF5221-0v80TwinCAT 3 CNC Axes unlimited, platform level 80 (Very High Performance)
TF5221-0v81TwinCAT 3 CNC Axes unlimited, platform level 81 (Very High Performance)
TF5221-0v82TwinCAT 3 CNC Axes unlimited, platform level 82 (Very High Performance)
TF5221-0v83TwinCAT 3 CNC Axes unlimited, platform level 83 (Very High Performance)
TF5221-0v84TwinCAT 3 CNC Axes unlimited, platform level 84 (Very High Performance)
TF5221-0v90TwinCAT 3 CNC Axes unlimited, platform level 90 (Other 1…4 Cores)
TF5221-0v91TwinCAT 3 CNC Axes unlimited, platform level 91 (Other 5…8 Cores)
TF5221-0v92TwinCAT 3 CNC Axes unlimited, platform level 92 (Other 9…16 Cores)
TF5221-0v93TwinCAT 3 CNC Axes unlimited, platform level 93 (Other 17…32 Cores)
TF5221-0v94TwinCAT 3 CNC Axes unlimited, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use