EtherCAT P Box | Tabular Product overview

EPP1xxx | Digital input

EPP1xxx | Digital input

4-channel 8-channel 16-channel
Signal
24 V DC
Filter parameterizable 0...100 ms
EPP1839-0022
8 x M12, with diagnostics
24 V DC
Filter 3.0 ms
EPP1004-0061
4 x M8
EPP1008-0001 Preferred type
8 x M8
EPP1008-0002
4 x M12
EPP1809-0021 Preferred type
16 x M8
EPP1809-0022
8 x M12
EPP1008-0022
8 x M12
EPP1859-0022
8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, 3 ms
24 V DC
Filter 10 µs
EPP1018-0001
8 x M8
EPP1018-0002
4 x M12
EPP1819-0021
16 x M8
EPP1819-0022
8 x M12
EPP1819-0005
16 x M8, 4-pin
EPP1816-0008
D-sub, 25-pin
EPP1816-3008
D-sub, 25-pin, acceleration sensor
EPP1816-0003
connector with spring-loaded system
EPP1816-0703 New
connector with spring-loaded system, ID switch
24 V DC
Ground switching
EPP1098-0001 New
8 x M8, ground switching
24 V DC
Timestamp
EPP1258-0001
8 x M8, 2-channel timestamp
EPP1258-0002
4 x M12, 2-channel timestamp
24 V DC
Counter
EPP1518-0002
4 x M12, multi-function input


EPP2xxx | Digital output

EPP2xxx | Digital output

1-channel 4-channel 8-channel 16-channel 24-channel
Signal
24 V DC
Imax = 0.5 A
EPP2008-0001
8 x M8
EPP2008-0002
4 x M12
24 V DC
Imax  = 0.5 A, Σ 3 A
EPP2008-0022
8 x M12
EPP2809-0021
16 x M8
EPP2809-0022
8 x M12
EPP2839-0022
8 x M12, with diagnostics
EPP2816-0008
D-sub, 25-pin
EPP2817-0008
D-sub, 25-pin
EPP2816-0010
2 x D-sub, 9-pin
EPP2816-0003
connector with spring-loaded system
EPP2816-0004
M16, 19-pin
24 V DC
Imax = 2 A, Σ 3 A
EPP2028-0001
8 x M8
EPP2028-0002
4 x M12
EPP2038-0001
8 x M8, with diagnostics
EPP2038-0002
4 x M12, with diagnostics
25 V AC/30 V DC EPP2624-0002
relay output, 4 x M12
Current control
LED control
EPP2596-0002
LED control, 24 V DC


EPP23xx | Digital combi

EPP23xx | Digital combi

4-channel 8-channel 16-channel
Signal
24 V DC
Inputs + outputs
EPP2308-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 3 ms
EPP2308-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 3 ms
EPP1859-0022
8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, 3 ms
EPP2318-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs
EPP2318-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs
EPP2328-0001
8 x M8, 4 inputs + 4 outputs, Imax = 2 A, 3 ms
EPP2328-0002
4 x M12, 4 inputs + 4 outputs, Imax = 2 A, 3 ms
EPP2316-0003
8 inputs + 8 outputs, Imax = 0.5 A, connector with spring-loaded system, 10 µs
EPP2316-0008
8 inputs + 8 outputs, Imax = 0.5 A, D-sub, 25-pin, 10 µs
24 V DC
In-/outputs
EPP2334-0061
4 x M8, 4 inputs/outputs, Imax = 0.5 A, 10 µs
EPP2338-0001 Preferred type
8 x M8, 8 in-/outputs, Imax = 0.5 A, 10 µs
EPP2338-0002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs
EPP2349-0021
16 x M8, 16 in-/outputs, Imax = 0.5 A, 10 µs
EPP2349-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, 10 µs
EPP2338-1001
8 x M8, 8 in-/outputs, Imax = 0.5 A, 3 ms
EPP2338-1002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 3 ms
EPP2339-0021 Preferred type
16 x M8, 16 in-/outputs, Imax = 0.5 A, 3 ms
EPP2339-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, 3 ms
EPP2338-2002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs
EPP2339-0003
16 inputs/outputs, Imax = 0.5 A, connector with spring-loaded system, 3 ms
EPP2339-0703 New
connector with spring-loaded system, ID switch


EPP3xxx | Analog input

EPP3xxx | Analog input

1-channel 2-channel 4-channel 8-channel
Signal
±10 V, 0/4…20 mA
Standard signal
EPP3174-0002 Preferred type
parameterizable, differential inputs
EPP3184-0002
parameterizable, single-ended
EPP4374-0002 Preferred type
2 inputs + 2 outputs, parameterizable
4…20 mA
Standard signal
EPP3184-0802
single-ended, HART
±20 mA EPP4314-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs
EPP3048-0002 New
16 bit, NAMUR NE43
Temperature measurement
Resistance thermometer RTD
EPP3204-0002 Preferred type
Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000
Temperature measurement
Thermocouple, mV
EPP3314-0002 Preferred type
type J, K, L, B, E, N, R, S, T, U
Measuring bridge
Strain gauge
EPP3356-0022
24 bit, self-calibration
EPP3504-0023
24 bit, 10 ksps, push-in
ERP3504-0022
24 bit, 10 ksps, M12, zinc die-cast
Acceleration measurement
Position, vibration, condition monitoring, IEPE
EPP3632-0001
16 bit, 50 ksps, 2 x M8
EPP3752-0000
2 x 3 axes
Pressure measuring EPP3744-0041
4 pressure inputs -1…1 bar (differential pressure to fifth connection)
EPP3744-1041
4 pressure inputs 0…7 bar (differential pressure to fifth connection)
Multi-function EPP3754-0002 New
±10 V/±20 mA differential inputs, RTD, thermocouple
EPP3754-0702 New
±10 V/±20 mA differential inputs, RTD, thermocouple, ID switch


EPP4xxx | Analog output

EPP4xxx | Analog output

4-channel
Signal
±10 V, 0/4…20 mA
Standard signal
EPP4174-0002
parameterizable
EPP4374-0002 Preferred type
2 inputs + 2 outputs, parameterizable
±10 V EPP4304-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs
±20 mA EPP4314-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs


EPP43xx | Analog combi

EPP43xx | Analog combi

4-channel
Signal
±10 V, 0/4…20 mA
Standard signal
EPP4374-0002 Preferred type
2 inputs + 2 outputs, parameterizable
±10 V
Standard signal
EPP4304-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs
±20 mA EPP4314-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs


EPP5xxx | Position measurement

EPP5xxx | Position measurement

M12 D-sub
Function
SSI encoder interface EPP5001-0002
1 MHz, 32 bit
Incremental encoder interface RS422 EPP5101-0002
32/16 bit, 5 V DC sensor supply, M12, 4 million increments/s
EPP5101-0011
32/16 bit, 5 V DC sensor supply, D-sub, 4 million increments/s
EPP5101-1002
32/16 bit, 24 V DC sensor supply
Incremental encoder interface 24 V DC EPP5151-0002
32/16 bit


EPP6xxx | Communication

EPP6xxx | Communication

1-channel 2-channel 4-channel 8-channel Other
Function
Serial interface EPP6001-0002
RS232, RS422/RS485, 5 V DC/1 A
EPP6002-0002
RS232, RS422/RS485
IO-Link master EPP6224-0002 New Preferred type
Class A
EPP6228-0022 Preferred type
Class A
EPP6224-0522
Class A, timestamp
2 x 16 character display EPP6090-0000
display box


EPP7xxx | Compact drive technology

EPP7xxx | Compact drive technology

< 3 A > 3 A
Function
Stepper motor module EPP7041-1002
Imax = 1.5 A, 48 V DC, incremental encoder
EPP7041-3002
Imax = 5.0 A, 48 V DC, incremental encoder
DC motor output stage EPP7342-0002
Imax = 3.5 A, 48 V DC


EPPxxxx | System

EPPxxxx | System

Function
Identification EPP1111-0000
with ID switch
EtherCAT P diagnostics EPP9022-0060
4 x diagnostics (US, UP, IS, IP)
Converter
EtherCAT P to EtherCAT
EPP9001-0060
EtherCAT P/EtherCAT connector with power transmission
Branches EPP1322-0001 Preferred type
3 ports, with feed-in
EPP1332-0001
3 ports, with refresh
EPP1342-0001
3 ports
Converter
EtherCAT to EtherCAT P
EPP1321-0060
EtherCAT to EtherCAT P
Power distribution
ENP to EtherCAT P
EP9224-0037 Preferred type
4-channel, ENP B17, ENP to EtherCAT P
TwinSAFE SC EPP9022-9060
4 x diagnostics (US, UP, IS, IP), TwinSAFE SC


EPPxxxx | ID switch

EPPxxxx | ID switch

4-channel 16-channel
Category/version
Digital input EPP1816-0703 New
connector with spring-loaded system, ID switch
Digital combi EPP2339-0703 New
connector with spring-loaded system, ID switch
Analog output EPP3754-0702 New
±10 V/±20 mA differential inputs, RTD, thermocouple, ID switch