ER23xx | Digital combi
ER23xx | Digital combi |
||||
| 8-channel | 16-channel | |||
| Signal | ||||
|
24 V DC Inputs + outputs |
ER2308-0001 8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A |
ER2308-0002 4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A |
||
|
ER2318-0001 8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A |
ER2318-0002 4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A |
|||
|
ER2328-0001 8 x M8, 4 inputs + 4 outputs, Imax = 2 A |
ER2328-0002 4 x M12, 4 inputs + 4 outputs, Imax = 2 A |
|||
|
24 V DC In-/outputs |
ER2338-0001 8 x M8, 8 inputs/outputs, Imax = 0.5 A |
ER2338-0002 4 x M12, 8 inputs/outputs, Imax = 0.5 A |
ER2339-0021 16 x M8, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A |
ER2339-0022 8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A |
|
ER2338-1001 8 x M8, 8 inputs/outputs, Imax = 0.5 A |
ER2338-1002 4 x M12, 8 inputs/outputs, Imax = 0.5 A |
ER2349-0021 16 x M8, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A |
ER2349-0022 8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A |
|