Beckhoff PCIe® modules are highly integrated PCI Express® plug-in cards and follow the trend towards ever smaller PCs. The function of PC plug-in cards is integrated in a compact format that is suitable for harsh industrial environments.
The C9900-R266 PCIe® module is a separate storage module with 512 KB NOVRAM. In TwinCAT, NOVRAM is available.
Product status:
regular delivery
Product information
| Ordering information | PCI Express® module |
|---|---|
| C9900-R266 | Memory PCIe® module for PCs with Beckhoff PCIe® module slots, NOVRAM for fail-safe storage of process data, 512 kB, PCI Express® x1 bus |
| Material compliance | C9900-R266 |
|---|---|
| CAS No. | 7439-92-1 |
| REACH SVHC | Lead |
| REACH Annex XVII | compliant |
| REACH Annex XIV | compliant |
| SCIP No. | 77617997-16de-49e0-891a-f6906a20845a |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 6a-I: Lead in steel with a maximum mass fraction of 0.35% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors |
| China-RoHS | www.beckhoff.com/china-rohs-ipc |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use