Beckhoff’s Vision Unit Illuminated (VUI) is a compact unit comprising a camera, illumination, and focusable optics complete with liquid lens technology. The series has now been expanded to include 16 devices with new image sensors as well as crossed polarizing filters.
The VUI is industry-ready and designed for the harsh day-to-day conditions of machine building – compact, robust, and engineered for easy integration into the control system. The extensive portfolio of units now includes 16 additional devices with new image sensors. With resolutions of 5.1, 8.1, and 12.4 MP, they are suitable for a wide range of demanding applications – from fast cycle detection to detailed quality inspection with elevated measurement and detection accuracy.
The devices are also available with crossed polarizing filters. This expands the range of applications, as the easy-to-use unit enables additional vision tasks to be solved by suppressing surface reflections. In this way, features can be captured with high contrast and without reflections, even through shiny transparent surfaces such as glass, plastic, and water.
The VUI vision series significantly reduces installation and commissioning effort, and has been expanded to include additional functions and 16 new devices.
Elena Briganti
Beckhoff Automation s.r.l.
Via Luciano Manara, 2
20812 Limbiate, MB
Italy