MX-System | Design service

Control cabinets have long been a proven solution in industrial automation. With the MX-System, Beckhoff offers a modular alternative that can be integrated directly into the machine. The MX-System combines controls, drive technology, safety technology, and I/O modules in an integrated, robust system. The modules are interconnected via a standardized interface for power supply and communication, and come pre-assembled and ready for immediate use. This reduces wiring work, saves space, and speeds up commissioning – without compromising on full scalability and high performance.

Our design service gives you the opportunity to compare your current control cabinet solution with the MX-System. Our product specialists are available for non-binding consultations and will highlight optimization opportunities using the MX-System. Simply fill out the inquiry form to receive a free, customized automation concept designed around your application in just three steps.

Three steps to the MX-System

1. Provide your data

Upload your existing circuit diagram or machine specifications.

2. Receive expert input

Our product specialists will review your request and create a custom MX-System design.

3. Get your results

You will receive a complete parts list, a product visualization, and a non-binding quote.

Why choose the MX-System?

Compared to traditional control cabinets, the MX-System reduces the number of components by 90% and enables planning, set-up, and commissioning in a fraction of the time.
Compared to traditional control cabinets, the MX-System reduces the number of components by 90% and enables planning, set-up, and commissioning in a fraction of the time.

The decentralized MX-System is the first to achieve completely control cabinet-free automation of machines and systems. To this end, Beckhoff has bundled over four decades of automation expertise into a modular system that performs all of the tasks and exhibits the properties of a classic control cabinet.

Benefits

  • Simplified engineering phase, smaller machine footprint, and shorter cable paths
  • UL/CSA and IEC certified – the system can be used worldwide without adjustments
  • Plug-and-play principle: set-up and installation can be handled by non-specialist personnel
  • Fast, clear system diagnostics during operation

Support for our customers around the world

To provide the best possible support to our customers around the world, we offer international technical support for the entire Beckhoff product range in more than 75 countries. We place great importance on supporting every customer in their native language to ensure seamless communication and effective knowledge sharing.