Feature Release Notes TE2000 | TwinCAT 3 HMI

Latest version available via the following download:

The Feature Release Notes of the individual workload versions are generated automatically and are therefore only available in English:

  • Feature: Icon option for Combobox members
  • Feature: Add ctx for customer events in framework controls
  • Feature: Bind reference symbol in usercontrol direct to control with mode "reference resolution" value
  • Feature: TcHmiKeyboard: Add event onLayoutActivated
  • Feature: HMI content packages
  • Feature: Lazy loading for large symbol trees
  • Feature: Support for ReadWriteGroup/SubscriptionGroup as string
  • Feature: Add engineering support for "Customer data" on symbol mapping
  • Feature: Propery pane: Add addtional date/time picker for time/timespan attributes
  • Feature: Support for Symbol Option: ReferenceResolution
  • Feature: Calculator control
  • Feature: Charts: FillMode: Possibility to set FillColor in ColorRange
  • Feature: Charting controls: Add format function for y axis
  • Feature: IFrame: Add attribute to deactivate the loading spinner
  • Feature: UserManagement: Disable users after n invalid logins
  • Feature: UserManagement: Password history to disallow reuse of already used password
  • Feature: AuditTrail: Add domain to each entry of a user

  • Recipe controls: Event for finished activate and teach command
  • Recipe Select/Edit Control: Confirmation prompt before teaching or activating recipe
  • RecipeEdit: Preselect of recipe type
  • Tab Navigation: User Management / Access Rights for tabs
  • Reporting: Add new attribute to define a custom file name
  • AuditTrail: Add Symbol mapping configuration to audit trail
  • Reporting: Add writeValue to create report function

  • 1.12 to 1.14 Migration Popup to warn user the project would be upgraded
  • TimeSpanPicker: Attribute to configure resolution
  • Recipe edit: search function
  • TcHmiScopeControl: Improve UI design in record dialogs
  • Tab Navigation: Scrolling option
  • Hex to Solid Color as standard function
  • Trend: Provide possibiliy to format min/max/avg
  • Schema resolving: Provide base schema information in allOf case
  • SymbolMapping: Define entries for alias and description in symbol mapping

  • Trend: Display statistical data (min, max, avg) about historized data
  • RT Linux®: migrate TF2000-HMI-Server to Debian 13 (Trixie)
  • Support for two user authentication
  • HMI project setting: Disable Optional System Subscriptions
  • Datagrid: Provide possibility to set mobile dropdown style of combobox in Datagrid
  • RadioButton: Provide a possibility to change the inner background color
  • TabNavigation: add color attributes for active tab background and tab link text
  • DateTimePicker: Highlight weekends in calendar view
  • DataGrid: Start index for scrolling
  • IFrame: Add loading spinner to the IFrame control

  • Add engineering support for "Customer data" on symbol mapping
  • Timer Symbols: Allow function binding for Run symbol
  • DirectoryBrowser: Allow displaying the directory structure as a tree
  • UserControl: Support pass through for symbol references over "PartialParam"
  • Gauges/Thermometer: Attribute to configure the amount of displayed decimal digits
  • Trend: Custom presets for start and end attribute
  • Trend: Tooltip is shown after touch move of reference line
  • AutomationCommands/PostMessage: Add new parameters
  • HMI project setting: Configurable GetDefinitions interval

  • New Sparkline and new Sparkline trend control
  • Optimize symbol handling in filter dialog
  • Provide token validation and error highlighting in json editor
  • Implement "Create NuGet Package" functionality for engineering python extensions
  • Input Controls: Provide attribute to define value processing time
  • Optimize designer communication performance

  • New PostgresHistorize Extension
  • New Read-off cursor for charting controls
  • Option to set allowed recipe types
  • Depth-First filtering for use by the TreeView and other tree structures
  • Diagnostics information for recipe management
  • New Server Extension API Version 3.1:
    • Add URL encoding in $refs generated by the DynamicSymbolsProvider
    • Allow to configure schema ID generation handling in the DynamicSymbolsProvider
  • Support for HMI C# Extensions for Linux®
  • Add mapping count to config page
  • Add setting to increase diagnostics log entry size

  • Automatic generation of function dummy
  • New TwinCAT.HMI.Industries.Common Library
  • TwinCAT.HMI.Industries.Common Control library
  • New Timer triggered "tasks"/Timer Symbols
  • New Loading spinner control
  • New Thermometer control
  • TcHmiScope: Support Vision Integration in Scope View
  • TcHmiScope: Digital Chart support
  • ProjectGenerator: Overview side with nuget packages for quick install
  • Gallery Explorer: Start Stop and Reset icons with transparent background
  • Support ISO8601 an IEC61131-3 (PLC) notation for date/time datatypes
  • Support binding related symbol error handling options
  • Project Generator: Set responsive application to default instead of static
  • Automap: Setting to configure max amount of automap symbols
  • HMI Configuration Window: Option to show datatype schema for functions
  • LinearGauge: Drag pointer
  • Project title should be the project name instead of placeholder
  • Support for client based subscription modes for server symbols (ClientPoll, ClientWriteConfirm)
  • Chart Controls: Show Y-axis only if data are checked in legend to be displayed
  • RecipeEdit: Active recipes should be highlighted
  • TcHmiTextblock: Scrolling attribute
  • Trend: Possibility to add/remove/disable historized symbols in client
  • UserGuidanceControl: New control to guide the operator through certain processing steps
  • Scope Control: Disable of auto start on control attached to DOM
  • TcHmiTextbox: Attribute for max text length
  • LineChart: Zoom functionality for the line chart
  • TimespanInput, TimespanPicker: Provide timespan input symbol reference for validation
  • DataGrid: Timespan validation
  • PackML: New state machine control for version Tc3_PackML_V3

  • Configurable popup buttons and feedback system
  • Progress bar control

  • Support for bigint based 64bit schemas
  • Support for symbol options start/end index for arrays
  • Encryption option of publish password
  • Modern JSON Editor
  • Symbols in symbols (Dynamically array index, object property)
  • Material designed theme (base/dark)
  • TcHmiAccordionRegion Control
  • TcHmiPieChart control
  • TcHmiMotion Control
  • Support of 64Bit/Bigint data types
  • Support of ES6 modules
  • Support of server as a nuget package
  • PLC Attribute to automap symbols
  • Support of 64-bit PLC data types