Biuras Kaune
Beckhoff Automation OÜ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Oct 22, 2024

Baykal Machinery: fiber laser cutting machine with Beckhoff technology

A Baykal Machinery laser cutting machine cuts large metal sheets up to 50 meters long and 100 mm thick. It supports loading multiple sheets simultaneously for maximum efficiency. Equipped with Beckhoff technology, it offers high flexibility and customization — key for integrating diverse products in a competitive market.

More about this video

MX-System

MX-System

Our MX-System combines all technological innovations in automation technology in an IP67-capable modular system.

Multi-touch panels

Multi-touch panels

Customization from housing design to individual equipment

Control Panels

Control Panels

As the front end of a machine, the Beckhoff Control Panels are its visual and functional business card and allow a wide range of customer-specific adaptations.

AX8000 | Multi-axis servo system

AX8000 | Multi-axis servo system

The AX8000 is the space-saving solution for applications with more than two axes. Extensive TwinSAFE functions allow a safe machine design.

AL8000 | Highly dynamic linear servomotors

AL8000 | Highly dynamic linear servomotors

The AL8000 motors are characterized by a modular coil concept and the extremely high force density generated from it.

Sheet metal working

Sheet metal working

Integrated and high-performance: automation for sheet metal working.