Biuras Kaune
Beckhoff Automation OÜ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Sep 9, 2025

CU81xx UPS series with flexible communication connection

The Beckhoff CU81xx UPS series has been tailored to practical use in the industrial control cabinet. In the event of failure of the external input voltage, it supplies the connected devices with power and minimizes malfunctions and downtimes.

More about this video

CU8110-0060 | UPS module, capacitive

CU8110-0060 | UPS module, capacitive

CU8110-0060 is a capacitive, uninterruptible power supply (UPS) providing up to 0.3 Wh with a maximum output power of 55 W.

CU8130-0120 | UPS module, battery-backed

CU8130-0120 | UPS module, battery-backed

CU8130-0120 is a battery-backed, uninterruptible power supply (UPS) providing up to 15 Wh with a maximum output power of 110 W.

CU8130-0240 | UPS modul, battery-backed

CU8130-0240 | UPS modul, battery-backed

CU8130-0240 is a battery-backed, uninterruptible power supply (UPS) providing up to 30 Wh with a maximum output power of 220 W.

CU8110-0120 | UPS module, capacitive

CU8110-0120 | UPS module, capacitive

CU8110-0120 is a capacitive, uninterruptible power supply (UPS) providing up to 0.9 Wh with a maximum output power of 110 W.