AtsietiPataisytiUždaryti

Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

IPxxxx-, IL230x-B200 | Fieldbus Box modules for Lightbus

The Lightbus system is a fast and secure serial fieldbus system. Immunity to electromagnetic influences, total electrical isolation of the connected modules from one another and high transmission speed even over large distances are the critical advantages of fiber-optic technology. Combined with an optimized and compact telegram structure, the Lightbus achieves a very high transmission rate of 2.5 Mbaud. The Lightbus has a ring structure; up to 254 stations can be operated in one ring. Economical and easily handled standard fiber-optic technology is used for the data transfer.

Configuration

The modules are automatically addressed by the master in the order they are connected. During start-up, the system will check the cable attenuation and compare the number of projected and actually connected slaves. Special I/O parameters can be set by means of the KS2000 software (serial connection to the configuration interface of the Fieldbus Box).

Diagnostics

The extensive diagnostic functions of the Beckhoff Lightbus devices allow rapid fault localization. The error telegrams are output in special counters, so that, in case of an interruption of the fiber-optic ring, the location can be determined and displayed. Additionally, each slave has various diagnostic options for reporting the current status to the master. The status of the network connection, the device status, the status of the inputs and outputs and of the power supply are displayed by LEDs.

Cables and connectors

The Beckhoff range of ready-assembled cables makes installation a great deal easier. Wiring errors are avoided, and commissioning is more rapidly completed. The range includes fieldbus cables, power supply cables, sensor cables and accessories. The plastic fiber optics are easy to make up. The Lightbus cable is identical to the fiber optic used for the IP-Link connection.

Compact Box

Compact Box modules for Lightbus are available for all relevant industrial signals. In addition to digital and analog input and output modules including thermocouple and RTD inputs, there are also incremental encoder interfaces available for displacement and angle measurement in addition to serial interfaces to solve a large number of communication tasks.

Coupler Box

The Lightbus Coupler Box gathers the I/O data from the Extension Box modules over the interference-free IP-Link fiber-optic cable. It detects the connected modules and automatically allocates the input and output data to the process image. Both data consistency and a clear separation of input and output data are ensured. The Coupler Box has four digital inputs and four digital outputs. Other kinds of signals are available in the Extension Box.

Your selection:
    Loading content ...