Biuras Kaune
Beckhoff Automation OÜ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

MX-System Designer

Start your configuration

The MX-System Designer allows efficient, graphical planning, identifies errors early on, and provides a clear foundation for consistent project planning.
The MX-System Designer allows efficient, graphical planning, identifies errors early on, and provides a clear foundation for consistent project planning.

The MX-System Designer is a web-based tool that does not need to be installed, thus allowing you to get started right away.

Presentation at the 2026 Hannover Messe

At the 2026 Hannover Messe, we presented the configuration tool for the MX-System.
At the 2026 Hannover Messe, we presented the configuration tool for the MX-System.

The MX-System Designer is a web-based engineering tool for efficient planning and configuration of automation systems based on the MX-System. System architectures can be modeled graphically and checked for technical consistency early on in projects.

This tool can combine modules, define connections, and create complete system structures without requiring detailed parameterization of individual devices. The system-oriented approach makes functional relationships and dependencies between components visible, which makes complex systems easier to understand.

Impermissible combinations and inconsistent configurations can be detected at an early stage. This helps to prevent planning errors and cuts down on subsequent adjustments in the engineering process.

Article published in PLC Magazine

Daniel Siegenbrink, MX-System product manager, Beckhoff
“Rather than being a question of choosing single components, it is about planning the entire electrical architecture of a machine in a structured way.” Daniel Siegenbrink, MX-System product manager, Beckhoff.

“We are drastically simplifying implementation”

With the MX-System, Beckhoff has redefined the hardware architecture of automation and paved the way for control cabinet-free machines and systems. The company is now taking the next logical step: the MX-System Designer web-based engineering tool delivers a structured and technically validated electrical design right from the concept phase. Daniel Siegenbrink, MX-System product manager, reveals exactly how the Designer works and what added value smart project planning, plausibility checks, and the planned integration of AI also offer.

Products

MX-System

MX-System

Our MX-System combines all technological innovations in automation technology in an IP67-capable modular system.

TE1050 | TwinCAT 3 MX-System Designer
New

TE1050 | TwinCAT 3 MX-System Designer

The MX-System Designer is a web-based engineering tool for efficient planning and configuration of automation systems based on the MX-System. System architectures can be modeled graphically and checked for technical consistency early on in projects.