Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Nov 4, 2021 5:00:00 PM

TwinCAT IoT Communicator update

With the TwinCAT 3 IoT Communicator, process data can be transferred easily to any end device, status changes can be monitored and information can be communicated back to the machine. The TwinCAT 3 IoT Communicator connects the TwinCAT controller with a messaging service and enables easy setup within the TwinCAT development environment for sending and receiving push messages and process data between the PLC and mobile operating systems.

In this webinar, Michael Knossalla, Product Manager TwinCAT, presents the current status of the smartphone app of the IoT division at Beckhoff, the TwinCAT IoT Communicator. First there is a general introduction, followed by the presentation of new features.

More about this video

TF6730 | TwinCAT 3 IoT Communicator

TF6730 | TwinCAT 3 IoT Communicator

The TwinCAT 3 IoT Communicator makes it possible to easily transmit process data to multiple end devices, monitor status changes, and send information back to the machine. The IoT Communicator is also ideal for use in building automation. Widgets can be used to display values for lamps, fans, air conditioning systems and other components.

TF6735 | TwinCAT 3 IoT Communicator App

TF6735 | TwinCAT 3 IoT Communicator App

The TwinCAT 3 IoT Communicator App provides a simple solution for monitoring and analyzing TwinCAT process data on mobile end devices. In addition, widgets for lamps, fans, air conditioners and other components enable specific data from building automation to be displayed. To receive, send and display selected TwinCAT messages, apps can be downloaded from the app stores free of charge.