SCT6xxx | Split-core current transformers

SCT6xxx | Split-core current transformers

SCT6xxx | Split-core current transformers

Max. diameter round conductor
18,5 mm 27,9 mm 42,4 mm 2 x 42,4 mm
Primary current
0…60 to 0…150 A AC SCT6101-0060
Accuracy class 3
SCT6101-0075
Accuracy class 3
SCT6101-0100
Accuracy class 3
SCT6101-0150
Accuracy class 3
0…200 / 0…250 A AC SCT6311-0200
Accuracy class 1
SCT6311-0250
Accuracy class 1
SCT6321-0200
Accuracy class 0.5
SCT6321-0250
Accuracy class 0.5
0…300 to 0…500 A AC SCT6411-0300
Accuracy class 1
SCT6411-0400
Accuracy class 1
SCT6411-0500
Accuracy class 1
0…400 / 0…500 A AC SCT6421-0400
Accuracy class 0.5
SCT6421-0500
Accuracy class 0.5
0…600 / 0…750 A AC SCT6615-0600
Accuracy class 1
SCT6615-0750
Accuracy class 1
SCT6625-0600
Accuracy class 0.5
SCT6625-0750
Accuracy class 0.5
0…800 / 0…1000 A AC SCT6715-0800
Accuracy class 1
SCT6715-1000
Accuracy class 1
SCT6725-0800
Accuracy class 0.5
SCT6725-1000
Accuracy class 0.5