Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

MS1363-2201-3449 | Power infeed, black main switch, replaceable fuses, 400/480 V AC/63 A, 24 V DC/20 A power supply, energy measurement, residual current measurement

The MS1xxx series system modules supply the baseplates with protective extra-low voltages or low voltages. The MS1363-2201-3449 power infeed module provides 3-phase 400/480 V AC and up to 63 A for the system and is equipped with a main switch that can be used as a maintenance switch.

 

The integrated 24 V DC power supply is fed from the 3-phase voltage and provides a rated current of up to 20 A for the baseplate. The fuses on the input side can be replaced via a cover on the front. The supply line is connected in the cover.

 

In addition, the MS1363-2201-3449 has integrated energy and residual current measurement for simplified energy management.

The cable gland shown is not included in the scope of delivery.

Product status:

product announcement | estimated market release 1st quarter 2027

Product information

Technical dataMS1363-2201-3449
Product categorysystem modules
Category/versionpower infeed
Input voltage/current, external400/480 V AC/63 A
Connection technology infeed, externalTerminal box
Power supply unit24 V DC/20 A
Energy measurementyes
Residual current measurementyes
Housing dataR3S4T5
Baseplate interfacedata and power connector
Number of data slots2
Number of power slots2
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use