Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

Further accessories

Further accessories

Further accessories

Category/version
 
Fastening/transport MA5102-0000-0000
Baseplate fastener
Dongle for Beckhoff Diagnostics app MA6060-0000-0000
Diagnostics dongle
Labeling MA7000-xxxx-0000
Equipment identification

Cover MA9100-0000-1100
Slot cover
ZMX4001-0001
potential equalization, 1-row baseplate
ZMX4001-0002
potential equalization, 2 and 3-row baseplate
ZMX4001-0003
for MA6060 interface
ZMX4001-0004
for MS9100
ZMX4001-6015
for MC6015-0030-1217
Screw ZMX1000-0010
M5 x 17.5 combi-TX25, module fastening
Fuse ZMX2000-0012
12 A
ZMX2000-0016
16 A
ZMX2000-0020
20 A
ZMX2000-0025
25 A
ZMX2000-0040
40 A
Infeed plug ZMX2001-0000
for MS1x32
Seal ZMX3001-0011
module base, 1-row, 1-slot
ZMX3001-0012
module base, 1-row, 2-slot
ZMX3001-0013
module base, 1-row, 3-slot
ZMX3001-0022
module base, 2-row, 2-slot
ZMX3001-0023
module base, 2-row, 3-slot
ZMX3002-0000
MS1x32 connection cover
ZMX3003-0000
for MA6060-0000-0000
ZMX3004-0000
for MS9100
ZMX3005-0000
for MS8132-0120-1212
Connection cover ZMX5000-0025
for MS1x32 (M25 x 1.5)
ZMX5000-0032
for MS1x32 (M32 x 1.5)