Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

Industrial cameras for machine vision

Products

VCS2000 | Area-scan cameras, 2.5 GBit/s

VCS2000 | Area-scan cameras, 2.5 GBit/s

Robust IP65/67 cameras with highly flexible mounting options and up to 24 MP.

GigE Vision cameras for precise quality inspections and product tracking

VCS2000: industrial cameras with up to 24 MP resolution and highly flexible mounting options
VCS2000: industrial cameras with up to 24 MP resolution and highly flexible mounting options

The Gigabit Ethernet area-scan cameras use color and monochrome CMOS sensors with up to 24 megapixel resolution to generate high-quality image material for machine vision. A wide portfolio of established Sony sensors with 3.45 µm and 2.74 µm pixel pitch is available for different vision tasks and image analysis functions. With their high frame rates and rapid 2.5 Gbit/s image data transmission, the GigE Vision industrial cameras are ideal for automated visual inspection tasks and precise product tracking in EtherCAT-synchronized applications.

Industrial cameras with IP65/67 protection rating

These robust, industrial-grade cameras with an IP65/67 protection rating can be used flexibly over a wide temperature range. The lens protection tube with thermally hardened anti-reflective glass ensures the invariability of the focus position and offers extremely high resistance to cleaning agents and general handling without the need for additional housing. Well thought-out mounting options and the small installation depth in the optical axis make for exceptional freedom of machine design.

High-performance industrial PCs for image data transfer at 2.5 GBit/s

The high performance parameters of the industrial cameras require powerful industrial PCs and fast transmission media so that the high-resolution image data leads to fast reactions in the process. These requirements are optimally fulfilled by the PC and EtherCAT-based control technology. Beckhoff Industrial PCs with 2.5 Gbit/s LAN make ideal central control units for machines with a vision application, as they are capable of handling large amounts of data thanks to their:

  • powerful CPUs and multi-core architectures
  • numerous LAN ports
  • transmission speeds of 2.5 Gbit/s as a new standard without additional hardware

What is GigE Vision?

GigE Vision is an interface standard for machine vision. It facilitates configuration and operation of industrial cameras. GigE stands for Gigabit Ethernet. By using the Gigabit Ethernet communication protocol, GigE Vision benefits from the following features:

  • default transmission rate of 1 Gigabit/s (extendable with 2.5 GigE, 5 GigE and 10 GigE)
  • cable lengths up to 100 meters without the need for amplification
  • use of standard hardware and software interfaces for Gigabit Ethernet

Advantages at a glance

The PC and EtherCAT-based control technology optimally complements the 2.5 Gbit/s fast cameras.
The PC and EtherCAT-based control technology optimally complements the 2.5 Gbit/s fast cameras.

Full synchronization with all EtherCAT-based machine processes via distributed clocks

  • real-time applications for optimized manufacturing processes
    • image acquisition synchronized with outstanding precision with Beckhoff illumination and all other processes
    • no external trigger loops necessary
    • rapid reactions thanks to the integration of vision into the control system
  • straightforward camera connection with One Cable Technology for power supply and synchronization
  • simple integration into the infrastructure via EtherCAT P
  • storage of image data with reliably traceable timestamps
  • reduced wiring effort along with simplified commissioning and straightforward diagnostics
The industrial PCs support transmission rates of 2.5 Gbit/s as new standard without additional hardware.
The industrial PCs support transmission rates of 2.5 Gbit/s as new standard without additional hardware.

Rapid image data transfers at 2.5 Gbit/s fully exploit the performance potential of the cameras

  • increased frame refresh rate
  • cost-effective use of the high transmission rate of 2.5 Gbit/s
  • faster response times thanks to industrial LAN technology for any cable length
  • optimally matched to the powerful industrial PCs
  • efficient interaction of all system components for maximum productivity
The lens protection tube with thermally hardened anti-reflective glass secures the focus position and is very resistant during cleaning and maintenance.
The lens protection tube with thermally hardened anti-reflective glass secures the focus position and is very resistant during cleaning and maintenance.

Suitable for use even in demanding industrial environments

Advantages of the robust housing

  • elegant camera housing made of anodized aluminum
  • highly visible status LEDs for visualization of operating states
  • lens contact protection to ensure that the focus position does not vary during cleaning and maintenance in the form of the lens protection tube which also protects against water and dust in accordance with IP65/67
  • thermally hardened and anti-reflective glass for high mechanical and chemical resistance while cleaning and handling
  • anti-shatter film available on request for glass surfaces

Advantages of the wide temperature spectrum

  • greater flexibility with opportunity for new applications
  • extended application possibilities even in demanding environments
  • simplified warehousing and purchasing
  • reduced costs

Advantages of in-house development and production

  • Long-term availability of developed types of housing and technology is assured.
  • best possible vision solution in terms of technology and quality with a consistently high level of functionality
  • robust product design of the components
  • long-term partnership with leading technology and component suppliers

High degree of freedom in machine design

  • large mounting surface for optimum heat dissipation in application
  • grounding and EMC concepts are easy to implement due to the dedicated ground connection
  • low installation depth when mounted in the optical axis due to lateral connection plane
  • flexible mounting options for the camera housing
    • four M4 screws for front mounting
    • four embedded M5 threads for rear-wall mounting
    • two lateral M4 threads – e.g., for tripod thread adapters

A portfolio of suitable connecting cables and mounting components rounds out the camera’s application capabilities.

Technologically and qualitatively the best possible camera solution for your application

  • extensive portfolio of Sony sensors with long-term availability and high performance
  • scaled with real balance
    • 2.3 to 5 MP in the proven 3.45 µm pixel pitch
    • increased resolutions up to 24 MP in 2.74 µm pixel pitch
  • visual filters: monochrome, color, and polarization
  • Different applications and image analysis functions can be achieved with one series.

Error-free imaging of the field of view thanks to lenses tailored to suit the sensor format and resolution.