Plastic optical fiber for application in harsh industrial environments, for flexible applications as well as layout in cable conduits, pipes and cable racks, drag-chain suitable and direct connector assembly.
Product status:
regular delivery
Product information
| Technical data | Z1190 |
|---|---|
| Use | drag-chain suitable |
| Material jacket | PUR (polyurethane) |
| Outer cable diameter | 6.4 mm |
| Jacket color | red |
For further technical details, please refer to the data sheet.
| Ordering information | Length |
|---|---|
| Z1190 | sold by the meter |
| Material compliance | Z1190 |
|---|---|
| CAS No. | no |
| REACH SVHC | no |
| POP | compliant |
| RoHS | compliant without exemption |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Halogen-free | according to IEC 60754-2 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
© Beckhoff Automation 2026 - Terms of Use