ZB8512 | Shield busbar clamp

The shielding connection system enables the shielding to be located very close to the terminals of the shielded line, so that interference is reduced to a minimum. A shield busbar for attachment with a bracket for separate mounting in the control cabinet are available.

Product status:

regular delivery

Product information

Ordering information
ZB8512shield busbar clamp (85 x 10 x 3 mm) for 5 EtherCAT Terminals/Bus Terminals 12 mm with and without fan cartridge ZB8610, packing unit = 10 pieces

© Beckhoff Automation 2026 - Terms of Use