ZB9050-0007 | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable, black

Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

Product status:

regular delivery

Product information

Technical dataZB9050-0007
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.8 mm ±0.2 mm (0.3071" ± 0.0079")
Jacket colorblack

For further technical details, please refer to the data sheet.

Ordering informationLength
ZB9050-0007sold by the meter
Material complianceZB9050-0007
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
Halogen-freeaccording to DIN VDE 0472 part 815
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use