Motor connectors

The stable transfer of high power is supported by the excellent electromagnetic compatibility (EMC) of the motor connectors for One Cable Technology. For optimum shielding against interference, the circular plug-in motor connectors offer a continuous 360° shield connection. The UL/CSA-certified IP20 servo drive connectors feature not only optimized derating, but also full protection against accidental contact.

Your selection:
    Loading content ...