EL/ED5xxx | EtherCAT Terminals, position measurement

EL5xxx | Position measurement

EL5xxx | Position measurement

1-channel 2-channel
Signal
Absolute position measurement EL5001
SSI encoder interface
EL5002
SSI encoder interface
EL5001-0011
SSI monitor interface
EL5001-0090
SSI encoder interface, TwinSAFE SC
EL5031-0011
EnDat® 2.2 interface, oversampling
EL5032
EnDat® 2.2 interface
EL5032-0090
EnDat® 2.2 interface, TwinSAFE SC
EL5042
BiSS® C interface
EL5072
inductive displacement sensor interface, LVDT
Incremental position measurement EL5021
SinCos encoder interface, 1 VPP
EL5021-0090
SinCos encoder interface, 1 VPP, TwinSAFE SC
EL5101
incremental encoder interface, RS422, TTL, 1 MHz
EL5102
incremental encoder interface, RS422, TTL, open collector, 5 MHz
EL5101-0010
incremental encoder interface, RS422, 5 MHz
EL5112 Preferred type
incremental encoder interface, RS422, TTL, open collector, 5 MHz, 2 x AB/1 x ABC
EL5101-0011
incremental encoder interface, RS422, 5 MHz, oversampling
EL5122
incremental encoder interface, TTL, open collector, 1 MHz, 2 x AB
EL5101-0090
incremental encoder interface, RS422, TTL, 1 MHz, TwinSAFE SC
EL5131
incremental encoder interface, RS422, TTL, 2 x 24 V DC push-pull outputs
EL5151
incremental encoder interface, 24 V HTL, 100 kHz
EL5152
incremental encoder interface, 24 V HTL, 100 kHz
EL5151-0021
incremental encoder interface, 24 V HTL, 100 kHz, 1 x 24 V DC output
EL5151-0090
incremental encoder interface, 24 V HTL, 100 kHz, TwinSAFE SC
Ex i, incremental position measurement ELX5151
incremental encoder interface, NAMUR
ELX5151-0090
incremental encoder interface, NAMUR, TwinSAFE SC
Encoder simulation EL5001-0012 New
SSI encoder simulation
EL2522 Preferred type
incr. enc. simulation, 2-channel AB, 1-channel ABC, 0…4 MHz
EL2521
incr. enc. simulation, 1-channel AB, 0…500 kHz, RS422
EL2521-0024
incr. enc. simulation, RS422, 24 V DC, externally powered
EL2521-0025
incr. enc. simulation, RS422, 24 V DC, externally powered, ground switching
EL2521-0124
incr. enc. simulation, RS422/24 V DC, capture/compare in-/output

Details for a pluggable wiring level (where present) can be seen in the housing data and ordering information on the product page.


ED5xxx | Position measurement

ED5xxx | Position measurement

1-channel 2-channel
Signal
Absolute position measurement ED5002
SSI, push-in
Incremental position measurement ED5112
incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, push-in