Product information
| Technical data | ZS2020-4308 |
|---|---|
| Number of outputs | 8 |
| Power supply connection | 7/8" plug, 5-pin |
| Output connections | M8 socket, screw type, 4-pin |
| Current load | I∑ = 4 A per US and UP |
| Dimensions (W x H x D) | 30 mm x 126 mm x 31 mm |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Protection rating | IP65/66/67 (according to EN 60529) |
| Installation position | variable |
| Nominal voltage | 24 V DC |
| Material | PA6 (polyamide) |
| Approvals/markings | CE |
For further technical details, please refer to the data sheet.
| Ordering information | |
|---|---|
| ZS2020-2810 | 7/8", plug, plastic, screw type, straight, male, 5-pin, 0.5…1.5 mm², Ø 6…12 mm |
| ZS2020-2820 | 7/8", socket, plastic, screw type, straight, female, 5-pin, 0.5…1.5 mm², Ø 6…12 mm |
| ZS2020-2830 | Plug field assembly, Power, IP67, 7/8", angled, male, 5-pin |
| ZS2020-2840 | Socket field assembly, Power, IP67, 7/8", angled, female, 5-pin |
| ZS2020-4304 | power distribution box, 4 x M8, 4-pin, 1 x 7/8“, 5-pin |
| ZS2020-4308 | power distribution box, 8 x M8, 4-pin, 1 x 7/8“, 5-pin |
| ZS2020-4344 | power distribution box, 4 x M8, 4-pin, 1 x M12, 5-pin |
| ZS2020-4348 | power distribution box, 8 x M8, 4-pin, 1 x M12, 5-pin |
Loading content ...
© Beckhoff Automation 2026 - Terms of Use