Product information
| Technical data | ZS4000-2115 |
|---|---|
| Installation size | M40 |
| Connector type | socket |
| Contact type | male |
| Number of positions (face) | Power: 4+PE, Signal: 4, Data: 2 |
| Mating cycles | 500 |
| Wire termination | crimp connection |
For further technical details, please refer to the data sheet.

| A1 | 110.00 mm |
| A2 | 45.00 mm |
| Ordering information | |
|---|---|
| ZS4000-2115 | EMC power coupling (male), M40, 11-pin, for AL8000 linear motors (counterpart to motor cable ZK480x-8x25, ZK4800-8527, ZK450x-8025 and ZK450x-8027) |
| Material compliance | ZS4000-2115 |
|---|---|
| CAS No. | no |
| REACH SVHC | no |
| POP | compliant |
| RoHS | compliant without exemption |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
© Beckhoff Automation 2026 - Terms of Use