Product information
| Technical data | ZS4000-2136 |
|---|---|
| Connector type | connector set |
| Contact type | female |
| Number of positions (face) | 9-pin |
| Wire termination | Push-in |
| Ordering information | |
|---|---|
| ZS4000-2136 | Connector set for AX8820: female, 9-pin, double row, Push in, X01 for mains inout, DC link, 24 V DC supply, grounding bracket incl. 2x nut |
© Beckhoff Automation 2026 - Terms of Use