ZS4800-2003 | Connector for AX8500

Connector for AX8500: X03 24 V DC supply, socket, 2-pin, max. 6 mm²

Product status:

regular delivery

Product information

Technical dataZS4800-2003
Connector typeplug
Contact typefemale
Number of positions (face)2-pin
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG24…AWG8

For further technical details, please refer to the data sheet.

Ordering information
ZS4800-2003connector for AX8500: X03 24 V DC supply, socket, 2-pin, max. 6 mm²

© Beckhoff Automation 2026 - Terms of Use