Product information
| Technical data | ZS4800-2041 |
|---|---|
| Installation size | Pitch dimension 10.16 mm |
| Connector type | plug |
| Contact type | female |
| Number of positions (face) | 4-pin |
| Mating cycles | 25 |
| Wire termination | Clamping yoke connection |
| Max. wire cross-section | AWG22…AWG4 (0.2 mm²…16 mm²) |
For further technical details, please refer to the data sheet.
| Ordering information | ZS4800-2013 | Connectors |
|---|---|
| ZS4800-2041 | connector for AX8640: X07 mains input, socket, 4-pin, max. 16 mm² |
| Material compliance | ZS4800-2041 |
|---|---|
| CAS No. | no |
| REACH SVHC | no |
| POP | compliant |
| RoHS | compliant without exemption |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
© Beckhoff Automation 2026 - Terms of Use