ZS5300-0001 | Mounting plate for Extension Box or EtherCAT Box modules, stainless steel

Mounting plate for 15 Extension Box or EtherCAT Box modules, stainless steel, 500 mm x 127 mm x 1.5 mm, incl. 50 pcs. screw M3x16, DIN912

Product status:

regular delivery

Product information

Ordering informationIP-Link accessories
ZS5300-0001Mounting plate for 15 Extension Box or EtherCAT Box modules, stainless steel, 500 mm x 127 mm x 1.5 mm, incl. 50 pcs. screw M3x16, DIN912
Material complianceZS5300-0001
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

© Beckhoff Automation 2026 - Terms of Use