ZS7000-C035 | M12 crimp contact, female, 1.5 mm²

Crimp contact female for M12 connectors.

Product status:

regular delivery

Product information

Ordering information
ZS7000-C035M12 crimp contact, female, 1.5 mm², packaging unit = 50 pieces

Loading content ...

Material complianceZS7000-C035
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.50d79b7b-20f9-402c-8438-dc9b0c94c30e
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use