ZS7002-0005 | Flange rear assembly, EtherCAT P, print contact, 8.2 mm, with counter nut, 2-pieces: separate contact carrier and housing, shielded

EtherCAT P flange for rear assembly.

Product status:

regular delivery

Product information

Technical dataZS7002-0005
Shieldingyes
Installation sizeM8
Connector typeflange rear assembly
Contact typefemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100

For further technical details, please refer to the data sheet.

A121.00 mm
Ordering information
ZS7002-0005EtherCAT P flange, M8, female, angled, 4-pin, rear assembly, print contact, IP67, P-coded, 8.2 mm, with counter nut, shielded
Material complianceZS7002-0005
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.b0134ea7-f44e-4055-9d8e-25d037425b37
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use